Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| RA103RR2 | N/A 1 1/4 in | N/A 2.441 in | N/A 1.406 in | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1103KL3 | N/A 1 1/4 in | N/A 2.441 in | N/A 1.906 in | N/A 2530 lbf1100 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| RA103DD2 | N/A 1 1/4 in | N/A 2.441 in | N/A 1.406 in | N/A 2280 lbf10000 N | N/A 4800 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| G1104KRRB | N/A 1 1/4 in | N/A 2.835 in | N/A 2.016 in | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| G1104KLLB | N/A 1 1/4 in | N/A 2.835 in | N/A 2.016 in | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| G1104KPPB2 | N/A 1 1/4 in | N/A 2.835 in | N/A 2.016 in | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GRA104RRB | N/A 1 1/4 in | N/A 2.835 in | N/A 1.531 in | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| G1104KRR | N/A 1 1/4 in | N/A 2.835 in | N/A 2.016 in | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| G1104KLL | N/A 1 1/4 in | N/A 2.835 in | N/A 2.016 in | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| GRA104RR | N/A 1 1/4 in | N/A 2.835 in | N/A 1.531 in | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1104KRRB | N/A 1 1/4 in | N/A 2.835 in | N/A 2.016 in | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| 1104KLLB | N/A 1 1/4 in | N/A 2.835 in | N/A 2.016 in | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| 1104KPPB2 | N/A 1 1/4 in | N/A 2.835 in | N/A 2.016 in | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RA104RRB | N/A 1 1/4 in | N/A 2.835 in | N/A 1.531 in | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| 1104KRR | N/A 1 1/4 in | N/A 2.835 in | N/A 2.016 in | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1104KLL | N/A 1 1/4 in | N/A 2.835 in | N/A 2.016 in | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| RA104RR | N/A 1 1/4 in | N/A 2.835 in | N/A 1.531 in | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1104KR | N/A 1 1/4 in | N/A 2.835 in | N/A 2.016 in | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1104KL | N/A 1 1/4 in | N/A 2.835 in | N/A 2.016 in | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| 1104KLLG | N/A 1 1/4 in | N/A 2.835 in | N/A 2.016 in | N/A 3400 lbf15100 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| SM1104K | N/A 1 1/4 in | N/A 2.835 in | N/A 2.016 in | N/A 3400 lbf15100 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SM1104KB | N/A 1 1/4 in | N/A 2.835 in | N/A 2.016 in | N/A 3400 lbf15100 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| RA104DD | N/A 1 1/4 in | N/A 2.835 in | N/A 1.531 in | N/A 3050 lbf13700 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SM1104KS | N/A 1 1/4 in | N/A 3.11 in | N/A 2.016 in | N/A 3400 lbf11500 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| GN104KRRB | N/A 1 1/4 in | N/A 3.15 in | N/A 2.031 in | N/A 4120 lbf18300 N | N/A 8340 lbf37100 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|