Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| E50KRR | N/A 50 mm | N/A 3.543 in90 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| RAE50RR | N/A 50 mm | N/A 3.543 in90 mm | N/A 1.72 in43.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| GE50KRRB | N/A 50 mm | N/A 3.543 in90 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GRA115RRB2 | N/A 2 in | N/A 3.543 in90 mm | N/A 1.72 in43.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| RA115RRB2 | N/A 2 in | N/A 3.543 in90 mm | N/A 1.72 in43.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| RA115RR2 | N/A 2 in | N/A 3.543 in90 mm | N/A 1.72 in43.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| G1200KRRB | N/A 2 in | N/A 3.937 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| G1200KLLB | N/A 2 in | N/A 3.937 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| G1200KPPB4 | N/A 2 in | N/A 3.937 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GRA200RRB | N/A 2 in | N/A 3.937 in100 mm | N/A 1.906 in48.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| G1200KRR | N/A 2 in | N/A 3.937 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| G1200KLL | N/A 2 in | N/A 3.937 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| 1200KRRB | N/A 2 in | N/A 3.937 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| 1200KLLB | N/A 2 in | N/A 3.937 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| 1200KPPB4 | N/A 2 in | N/A 3.937 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RA200RRB | N/A 2 in | N/A 3.937 in100 mm | N/A 1.906 in48.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| 1200KRR | N/A 2 in | N/A 3.937 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1200KLL | N/A 2 in | N/A 3.937 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| RA200RR | N/A 2 in | N/A 3.937 in100 mm | N/A 1.906 in48.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1200KL | N/A 2 in | N/A 3.937 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf2900 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| 1200KLLG | N/A 2 in | N/A 3.937 in100 mm | N/A 2.813 in71.4 mm | N/A 6400 lbf28500 N | N/A 10800 lbf48000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| SM1200K | N/A 2 in | N/A 3.937 in100 mm | N/A 2.813 in71.4 mm | N/A 6400 lbf28500 N | N/A 10800 lbf48000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SM1200KB | N/A 2 in | N/A 3.937 in100 mm | N/A 2.813 in71.4 mm | N/A 6400 lbf28500 N | N/A 10800 lbf48000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| GN200KRRB | N/A 2 in | N/A 4.724 in120 mm | N/A 2.874 in73 mm | N/A 10000 lbf44600 N | N/A 17800 lbf79300 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| SMN200K | N/A 2 in | N/A 4.724 in120 mm | N/A 2.875 in73.03 mm | N/A 9800 lbf43600 N | N/A 18000 lbf80000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN200KB | N/A 2 in | N/A 4.724 in120 mm | N/A 2.875 in73.03 mm | N/A 9800 lbf43600 N | N/A 18000 lbf80000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| G1201KRRB | N/A 2.0625 in | N/A 3.937 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| G1201KLLB | N/A 2.0625 in | N/A 3.937 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| G1201KPPB4 | N/A 2.0625 in | N/A 3.937 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GRA201RRB | N/A 2.0625 in | N/A 3.937 in100 mm | N/A 1.906 in48.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| 1201KPPB4 | N/A 2.0625 in | N/A 3.937 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RA201RRB | N/A 2.0625 in | N/A 3.937 in100 mm | N/A 1.906 in48.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| RA201RR | N/A 2.0625 in | N/A 3.937 in100 mm | N/A 1.906 in48.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1201KLLG | N/A 2.0625 in | N/A 3.937 in100 mm | N/A 2.813 in71.4 mm | N/A 6400 lbf28500 N | N/A 10800 lbf48000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| SM1201K | N/A 2.0625 in | N/A 3.937 in100 mm | N/A 2.813 in71.4 mm | N/A 6400 lbf28500 N | N/A 10800 lbf48000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SM1201KB | N/A 2.0625 in | N/A 3.937 in100 mm | N/A 2.813 in71.4 mm | N/A 6400 lbf28500 N | N/A 10800 lbf48000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| SMN201K | N/A 2.0625 in | N/A 4.724 in120 mm | N/A 2.875 in73.03 mm | N/A 9800 lbf43600 N | N/A 18000 lbf80000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN201KB | N/A 2.0625 in | N/A 4.724 in120 mm | N/A 2.875 in73.03 mm | N/A 9800 lbf43600 N | N/A 18000 lbf80000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| G1202KRRB | N/A 2 1/8 in | N/A 3.937 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| G1202KLLB | N/A 2 1/8 in | N/A 3.937 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| G1202KPPB4 | N/A 2 1/8 in | N/A 3.937 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GRA202RRB | N/A 2 1/8 in | N/A 3.937 in100 mm | N/A 1.906 in48.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| 1202KRRB | N/A 2 1/8 in | N/A 3.937 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| 1202KLLB | N/A 2 1/8 in | N/A 3.937 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| 1202KPPB4 | N/A 2 1/8 in | N/A 3.937 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RA202RRB | N/A 2 1/8 in | N/A 3.937 in100 mm | N/A 1.906 in48.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| 1202KRR | N/A 2 1/8 in | N/A 3.937 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1202KLL | N/A 2 1/8 in | N/A 3.937 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| RA202RR | N/A 2 1/8 in | N/A 3.937 in100 mm | N/A 1.906 in48.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1202KLLG | N/A 2 1/8 in | N/A 3.937 in100 mm | N/A 2.813 in71.4 mm | N/A 6400 lbf28500 N | N/A 10800 lbf48000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|