COMPANY HEADER
Print Back
Fafnir® Eccentric Locking Collar Ball Bearings
Mounted Bearings Insert Eccentric G-KRR, G-KRRB
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

GN107KRRB N/A 1 7/16 in N/A 3.15 in N/A 2.031 in N/A 4120 lbf18300 N N/A 8340 lbf37100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GN107KLLB N/A 1 7/16 in N/A 3.15 in N/A 2.031 in N/A 4120 lbf18300 N N/A 8340 lbf37100 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
SMN107K N/A 1 7/16 in N/A 3.15 in N/A 2.031 in N/A 4750 lbf21200 N N/A 9150 lbf40500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SMN107KB N/A 1 7/16 in N/A 3.15 in N/A 2.031 in N/A 4750 lbf21200 N N/A 9150 lbf40500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
SMN107KS N/A 1 7/16 in N/A 3.465 in N/A 2.031 in N/A 4750 lbf21200 N N/A 9150 lbf40500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
G1108KRRB N/A 1 1/2 in N/A 3.15 in N/A 2.22 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1108KLLB N/A 1 1/2 in N/A 3.15 in N/A 2.22 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
G1108KPPB3 N/A 1 1/2 in N/A 3.15 in N/A 2.22 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GRA108RRB N/A 1 1/2 in N/A 3.15 in N/A 1.72 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
G1108KRR N/A 1 1/2 in N/A 3.15 in N/A 2.22 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1108KLL N/A 1 1/2 in N/A 3.15 in N/A 2.22 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
GRA108RR N/A 1 1/2 in N/A 3.15 in N/A 1.72 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
1108KRRB N/A 1 1/2 in N/A 3.15 in N/A 2.22 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
1108KLLB N/A 1 1/2 in N/A 3.15 in N/A 2.22 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1108KPPB3 N/A 1 1/2 in N/A 3.15 in N/A 2.22 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
RA108RRB N/A 1 1/2 in N/A 3.15 in N/A 1.72 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
1108KRR N/A 1 1/2 in N/A 3.15 in N/A 2.22 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
1108KLL N/A 1 1/2 in N/A 3.15 in N/A 2.22 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
RA108RR N/A 1 1/2 in N/A 3.15 in N/A 1.72 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
1108KR N/A 1 1/2 in N/A 3.15 in N/A 2.22 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
1108KL N/A 1 1/2 in N/A 3.15 in N/A 2.22 in N/A 4460 lbf1900 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1108KLLG N/A 1 1/2 in N/A 3.15 in N/A 2.219 in N/A 4000 lbf17600 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
SM1108KT N/A 1 1/2 in N/A 3.15 in N/A 2.219 in N/A 4400 lbf19600 N N/A 8150 lbf36000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SM1108KB N/A 1 1/2 in N/A 3.15 in N/A 2.219 in N/A 4400 lbf19600 N N/A 8150 lbf36000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
RA108DD N/A 1 1/2 in N/A 3.15 in N/A 1.719 in N/A 4000 lbf17600 N N/A 8150 lbf36000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »