COMPANY HEADER
Print Back
Fafnir® Eccentric Locking Collar Ball Bearings
Mounted Bearings Insert Eccentric G-KRR, G-KRRB
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

SM1108KTS N/A 1 1/2 in N/A 3.15 in N/A 2.216 in N/A 4460 lbf19839 N N/A 8130 lbf36164 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
SM1108KS N/A 1 1/2 in N/A 3.465 in N/A 2.219 in N/A 4400 lbf19600 N N/A 8150 lbf36000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
GN108KRRB N/A 1 1/2 in N/A 3.543 in N/A 2.252 in N/A 5850 lbf26000 N N/A 11100 lbf49200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GN108KLLB N/A 1 1/2 in N/A 3.543 in N/A 2.252 in N/A 5850 lbf26000 N N/A 11100 lbf49200 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
SMN108K N/A 1 1/2 in N/A 3.543 in N/A 2.25 in N/A 5850 lbf26100 N N/A 11000 lbf49000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SMN108KB N/A 1 1/2 in N/A 3.543 in N/A 2.25 in N/A 5850 lbf26100 N N/A 11000 lbf49000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
SMN108KS N/A 1 1/2 in N/A 3.937 in N/A 2.25 in N/A 5850 lbf26100 N N/A 11000 lbf49000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
G1109KRRB N/A 1 9/16 in N/A 3.15 in N/A 2.22 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1109KLLB N/A 1 9/16 in N/A 3.15 in N/A 2.22 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
G1109KPPB3 N/A 1 9/16 in N/A 3.15 in N/A 2.22 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GRA109RRB N/A 1 9/16 in N/A 3.15 in N/A 1.72 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
G1109KLL N/A 1 9/16 in N/A 3.15 in N/A 2.22 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1109KRRB N/A 1 9/16 in N/A 3.15 in N/A 2.22 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
1109KLLB N/A 1 9/16 in N/A 3.15 in N/A 2.22 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1109KPPB3 N/A 1 9/16 in N/A 3.15 in N/A 2.22 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
RA109RRB N/A 1 9/16 in N/A 3.15 in N/A 1.72 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
1109KRR N/A 1 9/16 in N/A 3.15 in N/A 2.22 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
1109KLL N/A 1 9/16 in N/A 3.15 in N/A 2.22 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
RA109RR N/A 1 9/16 in N/A 3.15 in N/A 1.72 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
1109KLLG N/A 1 9/16 in N/A 3.15 in N/A 2.219 in N/A 4000 lbf17600 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
SM1109KT N/A 1 9/16 in N/A 3.15 in N/A 2.219 in N/A 4400 lbf19600 N N/A 8150 lbf36000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
RA109DD N/A 1 9/16 in N/A 3.15 in N/A 1.719 in N/A 4000 lbf17600 N N/A 8150 lbf36000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SMN109K N/A 1 9/16 in N/A 3.543 in N/A 2.25 in N/A 5850 lbf26100 N N/A 11000 lbf49000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SMN109KB N/A 1 9/16 in N/A 3.543 in N/A 2.25 in N/A 5850 lbf26100 N N/A 11000 lbf49000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
GE40KPPB3 N/A N/A 3.15 in N/A 2.22 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »