COMPANY HEADER
Print Back
Fafnir® Eccentric Locking Collar Ball Bearings
Mounted Bearings Insert Eccentric G-KRR, G-KRRB
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

GRAE40RRB N/A N/A 3.15 in N/A 1.72 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
GE40KRR N/A N/A 3.15 in N/A 2.22 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
GRAE40RR N/A N/A 3.15 in N/A 1.72 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
E40KRRB N/A N/A 3.15 in N/A 2.22 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
E40KPPB3 N/A N/A 3.15 in N/A 2.22 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
RAE40RRB N/A N/A 3.15 in N/A 1.72 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
E40KRR N/A N/A 3.15 in N/A 2.22 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
RAE40RR N/A N/A 3.15 in N/A 1.72 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
GE40KRRB N/A N/A 3.15 in N/A 2.22 in N/A 4460 lbf19800 N N/A 8130 lbf36200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
RAE40DD N/A N/A 3.15 in N/A 1.719 in N/A 4000 lbf17600 N N/A 8150 lbf36000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
G1110KRRB N/A 1 5/8 in N/A 3.346 in N/A 2.22 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1110KLLB N/A 1 5/8 in N/A 3.346 in N/A 2.22 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
G1110KPPB4 N/A 1 5/8 in N/A 3.346 in N/A 2.22 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GRA110RRB N/A 1 5/8 in N/A 3.346 in N/A 1.72 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
G1110KRR N/A 1 5/8 in N/A 3.346 in N/A 2.22 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1110KLL N/A 1 5/8 in N/A 3.346 in N/A 2.22 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1110KRRB N/A 1 5/8 in N/A 3.346 in N/A 2.22 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
1110KLLB N/A 1 5/8 in N/A 3.346 in N/A 2.22 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1110KPPB4 N/A 1 5/8 in N/A 3.346 in N/A 2.22 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
RA110RRB N/A 1 5/8 in N/A 3.346 in N/A 1.72 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
1110KRR N/A 1 5/8 in N/A 3.346 in N/A 2.22 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
1110KLL N/A 1 5/8 in N/A 3.346 in N/A 2.22 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
RA110RR N/A 1 5/8 in N/A 3.346 in N/A 1.72 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
1110KL N/A 1 5/8 in N/A 3.346 in N/A 2.22 in N/A 4600 lbf2000 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1110KLLG N/A 1 5/8 in N/A 3.347 in N/A 2.219 in N/A 4500 lbf20000 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »