COMPANY HEADER
Print Back
Fafnir® Eccentric Locking Collar Ball Bearings
Mounted Bearings Insert Eccentric G-KRR, G-KRRB
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

RA009RR N/A 9/16 in N/A 1.575 in40 mm N/A 1.126 in28.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
1009KLLG N/A 9/16 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1060 lbf4700 N N/A 2400 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
SM1009K N/A 9/16 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1600 lbf4700 N N/A 2360 lbf10600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SM1009KB N/A 9/16 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1600 lbf4700 N N/A 2360 lbf10600 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
RA009DD N/A 9/16 in N/A 1.575 in40 mm N/A 1.125 in28.58 mm N/A 1000 lbf4400 N N/A 2360 lbf10600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
RAL010NPPB N/A 5/8 in N/A 1.378 in35 mm N/A 0.938 in23.8 mm N/A 680 lbf3000 N N/A 1700 lbf7500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
RAL010NPP N/A 5/8 in N/A 1.378 in35 mm N/A 0.938 in23.8 mm N/A 680 lbf3000 N N/A 1700 lbf7500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
G1010KRRB N/A 5/8 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1010KLLB N/A 5/8 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
GRA010RRB N/A 5/8 in N/A 1.575 in40 mm N/A 1.126 in28.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
G1010KRR N/A 5/8 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1010KLL N/A 5/8 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
GRA010RR N/A 5/8 in N/A 1.575 in40 mm N/A 1.126 in28.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
1010KRRB N/A 5/8 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
1010KLLB N/A 5/8 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
RA010RRB N/A 5/8 in N/A 1.575 in40 mm N/A 1.126 in28.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
1010KRR N/A 5/8 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
1010KLL N/A 5/8 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
RA010RR N/A 5/8 in N/A 1.575 in40 mm N/A 1.126 in28.6 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
1010KR N/A 5/8 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
1010KL N/A 5/8 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1070 lbf4700 N N/A 2380 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1010KLLG N/A 5/8 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1060 lbf4700 N N/A 2400 lbf10700 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
SM1010K N/A 5/8 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1600 lbf4700 N N/A 2360 lbf10600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SM1010KB N/A 5/8 in N/A 1.575 in40 mm N/A 1.469 in37.3 mm N/A 1600 lbf4700 N N/A 2360 lbf10600 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
RA010DD N/A 5/8 in N/A 1.575 in40 mm N/A 1.125 in28.58 mm N/A 1000 lbf4400 N N/A 2360 lbf10600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »