COMPANY HEADER
Print Back
Fafnir® Eccentric Locking Collar Ball Bearings
Mounted Bearings Insert Eccentric G-KRR, G-KRRB
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

GN111KLLB N/A 1 11/16 in N/A 3.937 in N/A 2.311 in N/A 7120 lbf31700 N N/A 13200 lbf58500 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
SMN111K N/A 1 11/16 in N/A 3.937 in N/A 1.563 in N/A 7100 lbf31600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SMN111KB N/A 1 11/16 in N/A 3.937 in N/A 1.563 in N/A 7100 lbf31600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
SMN111KS N/A 1 11/16 in N/A 4.331 in N/A 2.313 in N/A 7100 lbf31600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
G1112KRRB N/A 1 3/4 in N/A 3.346 in N/A 2.22 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1112KLLB N/A 1 3/4 in N/A 3.346 in N/A 2.22 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
G1112KPPB4 N/A 1 3/4 in N/A 3.346 in N/A 2.22 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GRA112RRB N/A 1 3/4 in N/A 3.346 in N/A 1.72 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
G1112KRR N/A 1 3/4 in N/A 3.346 in N/A 2.22 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1112KLL N/A 1 3/4 in N/A 3.346 in N/A 2.22 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1112KRRB N/A 1 3/4 in N/A 3.346 in N/A 2.22 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
1112KLLB N/A 1 3/4 in N/A 3.346 in N/A 2.22 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1112KPPB4 N/A 1 3/4 in N/A 3.346 in N/A 2.22 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
RA112RRB N/A 1 3/4 in N/A 3.346 in N/A 1.72 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
1112KRR N/A 1 3/4 in N/A 3.346 in N/A 2.22 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
1112KLL N/A 1 3/4 in N/A 3.346 in N/A 2.22 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
RA112RR N/A 1 3/4 in N/A 3.346 in N/A 1.72 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
1112KR N/A 1 3/4 in N/A 3.346 in N/A 2.22 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
1112KL N/A 1 3/4 in N/A 3.346 in N/A 2.22 in N/A 4600 lbf2000 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1112KLLG N/A 1 3/4 in N/A 3.347 in N/A 2.219 in N/A 4500 lbf20000 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
SM1112K N/A 1 3/4 in N/A 3.347 in N/A 2.219 in N/A 4500 lbf20000 N N/A 8150 lbf36000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SM1112KB N/A 1 3/4 in N/A 3.347 in N/A 2.219 in N/A 4500 lbf20000 N N/A 8150 lbf36000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
GN112KRRB N/A 1 3/4 in N/A 3.937 in N/A 2.311 in N/A 7120 lbf31700 N N/A 13200 lbf58500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
SMN112K N/A 1 3/4 in N/A 3.937 in N/A 1.563 in N/A 7100 lbf31600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SMN112KB N/A 1 3/4 in N/A 3.937 in N/A 1.563 in N/A 7100 lbf31600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »