Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| SMN200KB | N/A 2 in | N/A 4.724 in | N/A 2.875 in | N/A 9800 lbf43600 N | N/A 18000 lbf80000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| G1201KRRB | N/A 2.0625 in | N/A 3.937 in | N/A 2.811 in | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| G1201KLLB | N/A 2.0625 in | N/A 3.937 in | N/A 2.811 in | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| G1201KPPB4 | N/A 2.0625 in | N/A 3.937 in | N/A 2.811 in | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GRA201RRB | N/A 2.0625 in | N/A 3.937 in | N/A 1.906 in | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| 1201KPPB4 | N/A 2.0625 in | N/A 3.937 in | N/A 2.811 in | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RA201RRB | N/A 2.0625 in | N/A 3.937 in | N/A 1.906 in | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| RA201RR | N/A 2.0625 in | N/A 3.937 in | N/A 1.906 in | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1201KLLG | N/A 2.0625 in | N/A 3.937 in | N/A 2.813 in | N/A 6400 lbf28500 N | N/A 10800 lbf48000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| SM1201K | N/A 2.0625 in | N/A 3.937 in | N/A 2.813 in | N/A 6400 lbf28500 N | N/A 10800 lbf48000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SM1201KB | N/A 2.0625 in | N/A 3.937 in | N/A 2.813 in | N/A 6400 lbf28500 N | N/A 10800 lbf48000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| SMN201K | N/A 2.0625 in | N/A 4.724 in | N/A 2.875 in | N/A 9800 lbf43600 N | N/A 18000 lbf80000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN201KB | N/A 2.0625 in | N/A 4.724 in | N/A 2.875 in | N/A 9800 lbf43600 N | N/A 18000 lbf80000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| G1202KRRB | N/A 2 1/8 in | N/A 3.937 in | N/A 2.811 in | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| G1202KLLB | N/A 2 1/8 in | N/A 3.937 in | N/A 2.811 in | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| G1202KPPB4 | N/A 2 1/8 in | N/A 3.937 in | N/A 2.811 in | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GRA202RRB | N/A 2 1/8 in | N/A 3.937 in | N/A 1.906 in | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| 1202KRRB | N/A 2 1/8 in | N/A 3.937 in | N/A 2.811 in | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| 1202KLLB | N/A 2 1/8 in | N/A 3.937 in | N/A 2.811 in | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| 1202KPPB4 | N/A 2 1/8 in | N/A 3.937 in | N/A 2.811 in | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RA202RRB | N/A 2 1/8 in | N/A 3.937 in | N/A 1.906 in | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| 1202KRR | N/A 2 1/8 in | N/A 3.937 in | N/A 2.811 in | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1202KLL | N/A 2 1/8 in | N/A 3.937 in | N/A 2.811 in | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| RA202RR | N/A 2 1/8 in | N/A 3.937 in | N/A 1.906 in | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1202KLLG | N/A 2 1/8 in | N/A 3.937 in | N/A 2.813 in | N/A 6400 lbf28500 N | N/A 10800 lbf48000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|