COMPANY HEADER
Print Back
Fafnir® Eccentric Locking Collar Ball Bearings
Mounted Bearings Insert Eccentric G-KRR, G-KRRB
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

SM1202K N/A 2 1/8 in N/A 3.937 in N/A 2.813 in N/A 6400 lbf28500 N N/A 10800 lbf48000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SM1202KB N/A 2 1/8 in N/A 3.937 in N/A 2.813 in N/A 6400 lbf28500 N N/A 10800 lbf48000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
SMN202K N/A 2 1/8 in N/A 4.724 in N/A 2.875 in N/A 9800 lbf43600 N N/A 18000 lbf80000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SMN202KB N/A 2 1/8 in N/A 4.724 in N/A 2.875 in N/A 9800 lbf43600 N N/A 18000 lbf80000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
GE55KPPB3 N/A N/A 3.937 in N/A 2.811 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GRAE55RRB N/A N/A 3.937 in N/A 1.906 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
GE55KRR N/A N/A 3.937 in N/A 2.811 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
E55KRRB N/A N/A 3.937 in N/A 2.811 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
E55KPPB4 N/A N/A 3.937 in N/A 2.811 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
RAE55RRB N/A N/A 3.937 in N/A 1.906 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
E55KRR N/A N/A 3.937 in N/A 2.811 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
RAE55RR N/A N/A 3.937 in N/A 1.906 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
GE55KRRB N/A N/A 3.937 in N/A 2.811 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GE55KPPB4 N/A N/A 3.937 in N/A 2.811 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1203KRRB N/A 2 3/16 in N/A 3.937 in N/A 2.811 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1203KLLB N/A 2 3/16 in N/A 3.937 in N/A 2.811 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
G1203KPPB4 N/A 2 3/16 in N/A 3.937 in N/A 2.811 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GRA203RRB N/A 2 3/16 in N/A 3.937 in N/A 1.906 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
G1203KRR N/A 2 3/16 in N/A 3.937 in N/A 2.811 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1203KLL N/A 2 3/16 in N/A 3.937 in N/A 2.811 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1203KRRB N/A 2 3/16 in N/A 3.937 in N/A 2.811 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
1203KLLB N/A 2 3/16 in N/A 3.937 in N/A 2.811 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1203KPPB4 N/A 2 3/16 in N/A 3.937 in N/A 2.811 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
RA203RRB N/A 2 3/16 in N/A 3.937 in N/A 1.906 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
1203KRR N/A 2 3/16 in N/A 3.937 in N/A 2.811 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »