Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 1203KLL | N/A 2 3/16 in | N/A 3.937 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| RA203RR | N/A 2 3/16 in | N/A 3.937 in100 mm | N/A 1.906 in48.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1203KR | N/A 2 3/16 in | N/A 3.937 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1203KL | N/A 2 3/16 in | N/A 3.937 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf2900 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| 1203KRS | N/A 2 3/16 in | N/A 3.937 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1203KR A4514 | N/A 2 3/16 in | N/A 3.937 in100 mm | N/A 2.811 in71.4 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1203KLLG | N/A 2 3/16 in | N/A 3.937 in100 mm | N/A 2.813 in71.4 mm | N/A 6400 lbf28500 N | N/A 10800 lbf48000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| SM1203K | N/A 2 3/16 in | N/A 3.937 in100 mm | N/A 2.813 in71.4 mm | N/A 6400 lbf28500 N | N/A 10800 lbf48000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SM1203KB | N/A 2 3/16 in | N/A 3.937 in100 mm | N/A 2.813 in71.4 mm | N/A 6400 lbf28500 N | N/A 10800 lbf48000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| SM1203KS | N/A 2 3/16 in | N/A 4.331 in110 mm | N/A 2.813 in71.4 mm | N/A 6400 lbf28500 N | N/A 10800 lbf48000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| GN203KRRB | N/A 2 3/16 in | N/A 4.724 in120 mm | N/A 2.874 in73 mm | N/A 10000 lbf44600 N | N/A 17800 lbf79300 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GN203KLLB | N/A 2 3/16 in | N/A 4.724 in120 mm | N/A 2.874 in73 mm | N/A 10000 lbf44600 N | N/A 17800 lbf79300 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| SMN203K | N/A 2 3/16 in | N/A 4.724 in120 mm | N/A 2.875 in73.03 mm | N/A 9800 lbf43600 N | N/A 18000 lbf80000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN203KB | N/A 2 3/16 in | N/A 4.724 in120 mm | N/A 2.875 in73.03 mm | N/A 9800 lbf43600 N | N/A 18000 lbf80000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| SMN203KS | N/A 2 3/16 in | N/A 5.118 in130 mm | N/A 2.875 in73 mm | N/A 9800 lbf43600 N | N/A 18000 lbf80000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| G1204KRRB | N/A 2 1/4 in | N/A 4.331 in110 mm | N/A 3.063 in77.8 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| G1204KLLB | N/A 2 1/4 in | N/A 4.331 in110 mm | N/A 3.063 in77.8 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| G1204KLL | N/A 2 1/4 in | N/A 4.331 in110 mm | N/A 3.063 in77.8 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| 1204KRRB | N/A 2 1/4 in | N/A 4.331 in110 mm | N/A 3.063 in77.8 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| 1204KRR | N/A 2 1/4 in | N/A 4.331 in110 mm | N/A 3.063 in77.8 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1204KLLG | N/A 2 1/4 in | N/A 4.331 in110 mm | N/A 3.063 in77.8 mm | N/A 8000 lbf35600 N | N/A 13200 lbf58500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| SM1204K | N/A 2 1/4 in | N/A 4.331 in110 mm | N/A 3.063 in77.8 mm | N/A 8000 lbf35600 N | N/A 13200 lbf58500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SM1204KB | N/A 2 1/4 in | N/A 4.331 in110 mm | N/A 3.063 in77.8 mm | N/A 8000 lbf35600 N | N/A 13200 lbf58500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| SMN204K | N/A 2 1/4 in | N/A 5.118 in130 mm | N/A 3.125 in79.38 mm | N/A 11700 lbf51480 N | N/A 20400 lbf89800 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN204KB | N/A 2 1/4 in | N/A 5.118 in130 mm | N/A 3.125 in79.38 mm | N/A 11700 lbf51480 N | N/A 20400 lbf89800 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|