COMPANY HEADER
Print Back
Fafnir® Eccentric Locking Collar Ball Bearings
Mounted Bearings Insert Eccentric G-KRR, G-KRRB
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

RAL012NPPB N/A 3/4 in N/A 1.654 in N/A 0.969 in N/A 1000 lbf4400 N N/A 2320 lbf10400 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
RAL012NPP N/A 3/4 in N/A 1.654 in N/A 0.969 in N/A 1000 lbf4400 N N/A 2320 lbf10400 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
G1012KRRB N/A 3/4 in N/A 1.850 in N/A 1.72 in N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1012KLLB N/A 3/4 in N/A 1.850 in N/A 1.72 in N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
GRA012RRB N/A 3/4 in N/A 1.850 in N/A 1.22 in N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
G1012KRR N/A 3/4 in N/A 1.850 in N/A 1.72 in N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1012KLL N/A 3/4 in N/A 1.850 in N/A 1.72 in N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
GRA012RR N/A 3/4 in N/A 1.850 in N/A 1.22 in N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
1012KRRB N/A 3/4 in N/A 1.850 in N/A 1.72 in N/A 1480 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
1012KLLB N/A 3/4 in N/A 1.850 in N/A 1.72 in N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
RA012RRB N/A 3/4 in N/A 1.850 in N/A 1.22 in N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
1012KRR N/A 3/4 in N/A 1.850 in N/A 1.72 in N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
1012KLL N/A 3/4 in N/A 1.850 in N/A 1.72 in N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
RA012RR N/A 3/4 in N/A 1.850 in N/A 1.22 in N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
1012KR N/A 3/4 in N/A 1.850 in N/A 1.72 in N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
1012KL N/A 3/4 in N/A 1.850 in N/A 1.72 in N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1012KLLG N/A 3/4 in N/A 1.850 in N/A 1.719 in N/A 1400 lbf6200 N N/A 3200 lbf14300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
SM1012K N/A 3/4 in N/A 1.850 in N/A 1.719 in N/A 1400 lbf6200 N N/A 3200 lbf14300 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SM1012KB N/A 3/4 in N/A 1.850 in N/A 1.719 in N/A 1400 lbf6200 N N/A 3200 lbf14300 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
RA012DD N/A 3/4 in N/A 1.850 in N/A 1.219 in N/A 1400 lbf6200 N N/A 3200 lbf14300 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SMN012K N/A 3/4 in N/A 2.047 in N/A 1.844 in N/A 1760 lbf7800 N N/A 4000 lbf17600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SMN012KB N/A 3/4 in N/A 2.047 in N/A 1.844 in N/A 1760 lbf7800 N N/A 4000 lbf17600 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
GE20KRRB N/A N/A 1.850 in N/A 1.72 in N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GRAE20RRB N/A N/A 1.850 in N/A 1.22 in N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
GE20KRR N/A N/A 1.850 in N/A 1.72 in N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »