Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| GRAE20RR | N/A | N/A 1.850 in | N/A 1.22 in | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| E20KRRB | N/A | N/A 1.850 in | N/A 1.72 in | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RAE20RRB | N/A | N/A 1.850 in | N/A 1.22 in | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| E20KRR | N/A | N/A 1.850 in | N/A 1.72 in | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| RAE20RR | N/A | N/A 1.850 in | N/A 1.22 in | N/A 1460 lbf6500 N | N/A 3190 lbf14200 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| RAE20DD | N/A | N/A 1.850 in | N/A 1.219 in | N/A 1400 lbf6200 N | N/A 3200 lbf14300 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| RAL013NPPB | N/A 0.8125 in | N/A 1.850 in | N/A 1 in | N/A 1120 lbf4900 N | N/A 2500 lbf11000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| G1013KRRB | N/A 0.8125 in | N/A 2.047 in | N/A 1.748 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| G1013KLLB | N/A 0.8125 in | N/A 2.047 in | N/A 1.75 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| G1013KPPB3 | N/A 0.8125 in | N/A 2.047 in | N/A 1.748 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GRA013RRB | N/A 0.8125 in | N/A 2.047 in | N/A 1.22 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| 1013KRRB | N/A 0.8125 in | N/A 2.047 in | N/A 1.748 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| 1013KPPB3 | N/A 0.8125 in | N/A 2.047 in | N/A 1.748 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RA013RRB | N/A 0.8125 in | N/A 2.047 in | N/A 1.22 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| 1013KRR | N/A 0.8125 in | N/A 2.047 in | N/A 1.748 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| RA013RR | N/A 0.8125 in | N/A 2.047 in | N/A 1.22 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1013KLLG | N/A 0.8125 in | N/A 2.047 in | N/A 1.734 in | N/A 1730 lbf7700 N | N/A 3550 lbf15800 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| SM1013K | N/A 0.8125 in | N/A 2.047 in | N/A 1.75 in | N/A 1730 lbf6950 N | N/A 3450 lbf15600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SM1013KB | N/A 0.8125 in | N/A 2.047 in | N/A 1.75 in | N/A 1730 lbf6950 N | N/A 3450 lbf15600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| RA013DD | N/A 0.8125 in | N/A 2.047 in | N/A 1.219 in | N/A 1560 lbf6950 N | N/A 3450 lbf15600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN013K | N/A 0.8125 in | N/A 2.441 in | N/A 1.844 in | N/A 2750 lbf12200 N | N/A 5850 lbf26000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN013KB | N/A 0.8125 in | N/A 2.441 in | N/A 1.844 in | N/A 2750 lbf12200 N | N/A 5850 lbf26000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| RAL014NPPB | N/A 7/8 in | N/A 1.850 in | N/A 1 in | N/A 1120 lbf4900 N | N/A 2500 lbf11000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| G1014KRRB | N/A 7/8 in | N/A 2.047 in | N/A 1.748 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| G1014KLLB | N/A 7/8 in | N/A 2.047 in | N/A 1.75 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|