Print Back
Fafnir® Eccentric Locking Collar Ball Bearings
Mounted Bearings Insert Eccentric G-KRR, G-KRRB
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

G1014KPPB3 N/A 7/8 in N/A 2.047 in52 mm N/A 1.748 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
GRA014RRB N/A 7/8 in N/A 2.047 in52 mm N/A 1.22 in31 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD
G1014KRR N/A 7/8 in N/A 2.047 in52 mm N/A 1.748 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD
G1014KLL N/A 7/8 in N/A 2.047 in52 mm N/A 1.75 in44.45 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
GRA014RR N/A 7/8 in N/A 2.047 in52 mm N/A 1.22 in31 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD
1014KRRB N/A 7/8 in N/A 2.047 in52 mm N/A 1.748 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
1014KLLB N/A 7/8 in N/A 2.047 in52 mm N/A 1.75 in44.45 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD
1014KPPB3 N/A 7/8 in N/A 2.047 in52 mm N/A 1.748 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
RA014RRB N/A 7/8 in N/A 2.047 in52 mm N/A 1.22 in31 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD
1014KRR N/A 7/8 in N/A 2.047 in52 mm N/A 1.748 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD
1014KLL N/A 7/8 in N/A 2.047 in52 mm N/A 1.75 in44.45 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
RA014RR N/A 7/8 in N/A 2.047 in52 mm N/A 1.22 in31 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD
1014KL N/A 7/8 in N/A 2.047 in52 mm N/A 1.75 in44.45 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
1014KLLG N/A 7/8 in N/A 2.047 in52 mm N/A 1.734 in44.1 mm N/A 1730 lbf7700 N N/A 3550 lbf15800 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD
SM1014K N/A 7/8 in N/A 2.047 in52 mm N/A 1.75 in44.45 mm N/A 1730 lbf6950 N N/A 3450 lbf15600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
SM1014KB N/A 7/8 in N/A 2.047 in52 mm N/A 1.75 in44.45 mm N/A 1730 lbf6950 N N/A 3450 lbf15600 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD
RA014DD N/A 7/8 in N/A 2.047 in52 mm N/A 1.219 in30.96 mm N/A 1560 lbf6950 N N/A 3450 lbf15600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
SMN014K N/A 7/8 in N/A 2.441 in62 mm N/A 1.844 in46.83 mm N/A 2750 lbf12200 N N/A 5850 lbf26000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
SMN014KB N/A 7/8 in N/A 2.441 in62 mm N/A 1.844 in46.83 mm N/A 2750 lbf12200 N N/A 5850 lbf26000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD
RAL015NPPB N/A 15/16 in N/A 1.850 in47 mm N/A 1 in25.4 mm N/A 1120 lbf4900 N N/A 2500 lbf11000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD
RAL015NPP N/A 15/16 in N/A 1.850 in47 mm N/A 1 in25.4 mm N/A 1120 lbf4900 N N/A 2500 lbf11000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD
G1015KRRB N/A 15/16 in N/A 2.047 in52 mm N/A 1.748 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
G1015KLLB N/A 15/16 in N/A 2.047 in52 mm N/A 1.75 in44.45 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD
G1015KPPB3 N/A 15/16 in N/A 2.047 in52 mm N/A 1.748 in44.4 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
GRA015RRB N/A 15/16 in N/A 2.047 in52 mm N/A 1.22 in31 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD
Unit of Measure
« 6 7 8 9 10 »