Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| G1014KPPB3 | N/A 7/8 in | N/A 2.047 in | N/A 1.748 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GRA014RRB | N/A 7/8 in | N/A 2.047 in | N/A 1.22 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| G1014KRR | N/A 7/8 in | N/A 2.047 in | N/A 1.748 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| G1014KLL | N/A 7/8 in | N/A 2.047 in | N/A 1.75 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| GRA014RR | N/A 7/8 in | N/A 2.047 in | N/A 1.22 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1014KRRB | N/A 7/8 in | N/A 2.047 in | N/A 1.748 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| 1014KLLB | N/A 7/8 in | N/A 2.047 in | N/A 1.75 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| 1014KPPB3 | N/A 7/8 in | N/A 2.047 in | N/A 1.748 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RA014RRB | N/A 7/8 in | N/A 2.047 in | N/A 1.22 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| 1014KRR | N/A 7/8 in | N/A 2.047 in | N/A 1.748 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1014KLL | N/A 7/8 in | N/A 2.047 in | N/A 1.75 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| RA014RR | N/A 7/8 in | N/A 2.047 in | N/A 1.22 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1014KL | N/A 7/8 in | N/A 2.047 in | N/A 1.75 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| 1014KLLG | N/A 7/8 in | N/A 2.047 in | N/A 1.734 in | N/A 1730 lbf7700 N | N/A 3550 lbf15800 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| SM1014K | N/A 7/8 in | N/A 2.047 in | N/A 1.75 in | N/A 1730 lbf6950 N | N/A 3450 lbf15600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SM1014KB | N/A 7/8 in | N/A 2.047 in | N/A 1.75 in | N/A 1730 lbf6950 N | N/A 3450 lbf15600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| RA014DD | N/A 7/8 in | N/A 2.047 in | N/A 1.219 in | N/A 1560 lbf6950 N | N/A 3450 lbf15600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN014K | N/A 7/8 in | N/A 2.441 in | N/A 1.844 in | N/A 2750 lbf12200 N | N/A 5850 lbf26000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN014KB | N/A 7/8 in | N/A 2.441 in | N/A 1.844 in | N/A 2750 lbf12200 N | N/A 5850 lbf26000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| RAL015NPPB | N/A 15/16 in | N/A 1.850 in | N/A 1 in | N/A 1120 lbf4900 N | N/A 2500 lbf11000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| RAL015NPP | N/A 15/16 in | N/A 1.850 in | N/A 1 in | N/A 1120 lbf4900 N | N/A 2500 lbf11000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| G1015KRRB | N/A 15/16 in | N/A 2.047 in | N/A 1.748 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| G1015KLLB | N/A 15/16 in | N/A 2.047 in | N/A 1.75 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| G1015KPPB3 | N/A 15/16 in | N/A 2.047 in | N/A 1.748 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GRA015RRB | N/A 15/16 in | N/A 2.047 in | N/A 1.22 in | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|