Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| G1015KRR | N/A 15/16 in | N/A 2.047 in52 mm | N/A 1.748 in44.4 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| G1015KLL | N/A 15/16 in | N/A 2.047 in52 mm | N/A 1.75 in44.45 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| 1015KRRB | N/A 15/16 in | N/A 2.047 in52 mm | N/A 1.748 in44.4 mm | N/A 1760 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| 1015KLLB | N/A 15/16 in | N/A 2.047 in52 mm | N/A 1.75 in44.45 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| 1015KPPB3 | N/A 15/16 in | N/A 2.047 in52 mm | N/A 1.748 in44.4 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RA015RRB | N/A 15/16 in | N/A 2.047 in52 mm | N/A 1.22 in31 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| 1015KRR | N/A 15/16 in | N/A 2.047 in52 mm | N/A 1.748 in44.4 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1015KLL | N/A 15/16 in | N/A 2.047 in52 mm | N/A 1.75 in44.45 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| RA015RR | N/A 15/16 in | N/A 2.047 in52 mm | N/A 1.22 in31 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1015KR | N/A 15/16 in | N/A 2.047 in52 mm | N/A 1.748 in44.4 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1015KL | N/A 15/16 in | N/A 2.047 in52 mm | N/A 1.75 in44.45 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| 1015KLLG | N/A 15/16 in | N/A 2.047 in52 mm | N/A 1.734 in44.1 mm | N/A 1730 lbf7700 N | N/A 3550 lbf15800 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| SM1015K | N/A 15/16 in | N/A 2.047 in52 mm | N/A 1.75 in44.45 mm | N/A 1730 lbf6950 N | N/A 3450 lbf15600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SM1015KB | N/A 15/16 in | N/A 2.047 in52 mm | N/A 1.75 in44.45 mm | N/A 1730 lbf6950 N | N/A 3450 lbf15600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| RA015DD | N/A 15/16 in | N/A 2.047 in52 mm | N/A 1.219 in30.96 mm | N/A 1560 lbf6950 N | N/A 3450 lbf15600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN015K | N/A 15/16 in | N/A 2.441 in62 mm | N/A 1.844 in46.83 mm | N/A 2750 lbf12200 N | N/A 5850 lbf26000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN015KB | N/A 15/16 in | N/A 2.441 in62 mm | N/A 1.844 in46.83 mm | N/A 2750 lbf12200 N | N/A 5850 lbf26000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| GE25KPPB3 | N/A 25 mm | N/A 2.047 in52 mm | N/A 1.748 in44.4 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GRAE25RRB | N/A 25 mm | N/A 2.047 in52 mm | N/A 1.22 in31 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| GE25KRR | N/A 25 mm | N/A 2.047 in52 mm | N/A 1.748 in44.4 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| GRAE25RR | N/A 25 mm | N/A 2.047 in52 mm | N/A 1.22 in31 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| E25KRRB | N/A 25 mm | N/A 2.047 in52 mm | N/A 1.748 in44.4 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| E25KPPB3 | N/A 25 mm | N/A 2.047 in52 mm | N/A 1.748 in44.4 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RAE25RRB | N/A 25 mm | N/A 2.047 in52 mm | N/A 1.22 in31 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| E25KRR | N/A 25 mm | N/A 2.047 in52 mm | N/A 1.748 in44.4 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|