Print Back
Fafnir® Eccentric Locking Collar Ball Bearings
Mounted Bearings Insert Eccentric G-KRR, G-KRRB
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

RA103RR2 N/A 1 1/4 in N/A 2.441 in62 mm N/A 1.406 in35.7 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
1103KL3 N/A 1 1/4 in N/A 2.441 in62 mm N/A 1.906 in48.4 mm N/A 2530 lbf1100 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
RA103DD2 N/A 1 1/4 in N/A 2.441 in62 mm N/A 1.406 in35.72 mm N/A 2280 lbf10000 N N/A 4800 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
G1104KRRB N/A 1 1/4 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1104KLLB N/A 1 1/4 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
G1104KPPB2 N/A 1 1/4 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GRA104RRB N/A 1 1/4 in N/A 2.835 in72 mm N/A 1.531 in38.9 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
G1104KRR N/A 1 1/4 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1104KLL N/A 1 1/4 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
GRA104RR N/A 1 1/4 in N/A 2.835 in72 mm N/A 1.531 in38.9 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
1104KRRB N/A 1 1/4 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
1104KLLB N/A 1 1/4 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1104KPPB2 N/A 1 1/4 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
RA104RRB N/A 1 1/4 in N/A 2.835 in72 mm N/A 1.531 in38.9 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
1104KRR N/A 1 1/4 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
1104KLL N/A 1 1/4 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
RA104RR N/A 1 1/4 in N/A 2.835 in72 mm N/A 1.531 in38.9 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
1104KR N/A 1 1/4 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
1104KL N/A 1 1/4 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1104KLLG N/A 1 1/4 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3400 lbf15100 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
SM1104K N/A 1 1/4 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3400 lbf15100 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SM1104KB N/A 1 1/4 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3400 lbf15100 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
RA104DD N/A 1 1/4 in N/A 2.835 in72 mm N/A 1.531 in38.89 mm N/A 3050 lbf13700 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SM1104KS N/A 1 1/4 in N/A 3.11 in79 mm N/A 2.016 in51.2 mm N/A 3400 lbf11500 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
GN104KRRB N/A 1 1/4 in N/A 3.15 in80 mm N/A 2.031 in51.6 mm N/A 4120 lbf18300 N N/A 8340 lbf37100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
SMN104K N/A 1 1/4 in N/A 3.15 in80 mm N/A 2.031 in51.59 mm N/A 4750 lbf21200 N N/A 9150 lbf40500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SMN104KB N/A 1 1/4 in N/A 3.15 in80 mm N/A 2.031 in51.59 mm N/A 4750 lbf21200 N N/A 9150 lbf40500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
G1105KRRB N/A 1 5/16 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1105KLLB N/A 1 5/16 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
G1105KPPB2 N/A 1 5/16 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GRA105RRB N/A 1 5/16 in N/A 2.835 in72 mm N/A 1.531 in38.9 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
1105KRRB N/A 1 5/16 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
1105KLLB N/A 1 5/16 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1105KPPB2 N/A 1 5/16 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
RA105RRB N/A 1 5/16 in N/A 2.835 in72 mm N/A 1.531 in38.9 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
1105KRR N/A 1 5/16 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
1105KLL N/A 1 5/16 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
RA105RR N/A 1 5/16 in N/A 2.835 in72 mm N/A 1.531 in38.9 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
1105KLLG N/A 1 5/16 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3400 lbf15100 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
SM1105K N/A 1 5/16 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3400 lbf15100 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SM1105KB N/A 1 5/16 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3400 lbf15100 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
RA105DD N/A 1 5/16 in N/A 2.835 in72 mm N/A 1.531 in38.89 mm N/A 3050 lbf13700 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
GN105KRRB N/A 1 5/16 in N/A 3.15 in80 mm N/A 2.031 in51.6 mm N/A 4120 lbf18300 N N/A 8340 lbf37100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
SMN105K N/A 1 5/16 in N/A 3.15 in80 mm N/A 2.031 in51.59 mm N/A 4750 lbf21200 N N/A 9150 lbf40500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SMN105KB N/A 1 5/16 in N/A 3.15 in80 mm N/A 2.031 in51.59 mm N/A 4750 lbf21200 N N/A 9150 lbf40500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
G1106KRRB N/A 1 3/8 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1106KLLB N/A 1 3/8 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
G1106KPPB2 N/A 1 3/8 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GRA106RRB N/A 1 3/8 in N/A 2.835 in72 mm N/A 1.531 in38.9 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
G1106KRR N/A 1 3/8 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »