Print Back
Fafnir® Eccentric Locking Collar Ball Bearings
Mounted Bearings Insert Eccentric G-KRR, G-KRRB
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

G1106KLL N/A 1 3/8 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1106KRRB N/A 1 3/8 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
1106KLLB N/A 1 3/8 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1106KPPB2 N/A 1 3/8 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
RA106RRB N/A 1 3/8 in N/A 2.835 in72 mm N/A 1.531 in38.9 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
1106KLL N/A 1 3/8 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
RA106RR N/A 1 3/8 in N/A 2.835 in72 mm N/A 1.531 in38.9 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
1106KL N/A 1 3/8 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf1500 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1106KLLG N/A 1 3/8 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3400 lbf15100 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
SM1106K N/A 1 3/8 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3400 lbf15100 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SM1106KB N/A 1 3/8 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3400 lbf15100 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
RA106DD N/A 1 3/8 in N/A 2.835 in72 mm N/A 1.531 in38.89 mm N/A 3050 lbf13700 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SM1106KRS N/A 1 3/8 in N/A 3.11 in79 mm N/A 2.016 in51.2 mm N/A 3400 lbf11500 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
GN106KRRB N/A 1 3/8 in N/A 3.15 in80 mm N/A 2.031 in51.6 mm N/A 4120 lbf18300 N N/A 8340 lbf37100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
SMN106K N/A 1 3/8 in N/A 3.15 in80 mm N/A 2.031 in51.59 mm N/A 4750 lbf21200 N N/A 9150 lbf40500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SMN106KB N/A 1 3/8 in N/A 3.15 in80 mm N/A 2.031 in51.59 mm N/A 4750 lbf21200 N N/A 9150 lbf40500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
GE35KPPB3 N/A 35 mm N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GRAE35RRB N/A 35 mm N/A 2.835 in72 mm N/A 1.531 in38.9 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
GE35KRR N/A 35 mm N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
GRAE35RR N/A 35 mm N/A 2.835 in72 mm N/A 1.531 in38.9 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
E35KRRB N/A 35 mm N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
E35KPPB2 N/A 35 mm N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
RAE35RRB N/A 35 mm N/A 2.835 in72 mm N/A 1.531 in38.9 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
E35KRR N/A 35 mm N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
RAE35RR N/A 35 mm N/A 2.835 in72 mm N/A 1.531 in38.9 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
GE35KRRB N/A 35 mm N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
RAE35DD N/A 35 mm N/A 2.835 in72 mm N/A 1.531 in38.89 mm N/A 3050 lbf13700 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
GE35KPPB2 N/A 35 mm N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GE35KLLB N/A 35 mm N/A 2.835 in72 mm N/A 2.04 in51.82 mm N/A 3440 lbf15301 N N/A 6400 lbf28468 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
G1107KRRB N/A 1 7/16 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1107KLLB N/A 1 7/16 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
G1107KPPB2 N/A 1 7/16 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GRA107RRB N/A 1 7/16 in N/A 2.835 in72 mm N/A 1.531 in38.9 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
G1107KRR N/A 1 7/16 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1107KLL N/A 1 7/16 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1107KRRB N/A 1 7/16 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
1107KLLB N/A 1 7/16 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1107KPPB2 N/A 1 7/16 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
RA107RRB N/A 1 7/16 in N/A 2.835 in72 mm N/A 1.531 in38.9 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
1107KRR N/A 1 7/16 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
1107KLL N/A 1 7/16 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
RA107RR N/A 1 7/16 in N/A 2.835 in72 mm N/A 1.531 in38.9 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
1107KR N/A 1 7/16 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
1107KL N/A 1 7/16 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf1500 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
1107KRS N/A 1 7/16 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
1107KLLG N/A 1 7/16 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3400 lbf15100 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
SM1107K N/A 1 7/16 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3400 lbf15100 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SM1107KB N/A 1 7/16 in N/A 2.835 in72 mm N/A 2.016 in51.2 mm N/A 3400 lbf15100 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
RA107DD N/A 1 7/16 in N/A 2.835 in72 mm N/A 1.531 in38.89 mm N/A 3050 lbf13700 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SM1107KS N/A 1 7/16 in N/A 3.11 in79 mm N/A 2.016 in51.2 mm N/A 3400 lbf11500 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »