COMPANY HEADER
Print Back
Fafnir® Eccentric Locking Collar Ball Bearings
Mounted Bearings Insert Eccentric G-KRR, G-KRRB
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

RA100DD N/A 1 in N/A 2.047 in N/A 1.219 in N/A 1560 lbf6950 N N/A 3450 lbf15600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SM1100KS N/A 1 in N/A 2.244 in N/A 1.734 in N/A 1730 lbf7700 N N/A 3450 lbf15600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SMN100K N/A 1 in N/A 2.441 in N/A 1.844 in N/A 2750 lbf12200 N N/A 5850 lbf26000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SMN100KB N/A 1 in N/A 2.441 in N/A 1.844 in N/A 2750 lbf12200 N N/A 5850 lbf26000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
RAL101NPPB N/A 1.0625 in N/A 2.165 in N/A 1.031 in N/A 1560 lbf6950 N N/A 3350 lbf14600 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
G1101KPPB3 N/A 1.0625 in N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GRA101RRB N/A 1.0625 in N/A 2.441 in N/A 1.406 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
G1101KRR N/A 1.0625 in N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
GRA101RR N/A 1.0625 in N/A 2.441 in N/A 1.406 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
1101KRRB N/A 1.0625 in N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
1101KPPB3 N/A 1.0625 in N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
RA101RRB N/A 1.0625 in N/A 2.441 in N/A 1.406 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table)
1101KRR N/A 1.0625 in N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
RA101RR N/A 1.0625 in N/A 2.441 in N/A 1.406 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table)
G1101KRRB N/A 1.0625 in N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table)
1101KLLG N/A 1.0625 in N/A 2.441 in N/A 1.906 in N/A 2500 lbf11100 N N/A 4900 lbf21800 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
SM1101K N/A 1.0625 in N/A 2.441 in N/A 1.906 in N/A 2500 lbf11100 N N/A 4800 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SM1101KB N/A 1.0625 in N/A 2.441 in N/A 1.906 in N/A 2500 lbf11100 N N/A 4800 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
RA101DD N/A 1.0625 in N/A 2.441 in N/A 1.406 in N/A 2280 lbf10000 N N/A 4800 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SMN101K N/A 1.0625 in N/A 2.835 in N/A 1.969 in N/A 3550 lbf15600 N N/A 7500 lbf33500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table)
SMN101KB N/A 1.0625 in N/A 2.835 in N/A 1.969 in N/A 3550 lbf15600 N N/A 7500 lbf33500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
RAL102NPPB N/A 1 1/8 in N/A 2.165 in N/A 1.031 in N/A 1560 lbf6950 N N/A 3350 lbf14600 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table)
G1102KRRB N/A 1 1/8 in N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
G1102KLLB N/A 1 1/8 in N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table)
G1102KPPB3 N/A 1 1/8 in N/A 2.441 in N/A 1.906 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »