Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| GYE55KRRB SGT | N/A 55 mm | N/A 3.937 in100 mm | N/A 2.187 in55.55 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYAE55RRB | N/A 55 mm | N/A 3.937 in100 mm | N/A 1.835 in46.6 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| GYAE55RR | N/A 55 mm | N/A 3.937 in100 mm | N/A 1.835 in46.6 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| YAE55RRB | N/A 55 mm | N/A 3.937 in100 mm | N/A 1.835 in46.6 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| YAE55RR | N/A 55 mm | N/A 3.937 in100 mm | N/A 1.835 in46.6 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| GY1203KRRB SGT | N/A 2 3/16 in | N/A 3.937 in100 mm | N/A 2.187 in55.55 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYA203RRB | N/A 2 3/16 in | N/A 3.937 in100 mm | N/A 1.835 in46.6 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| GYA203RR | N/A 2 3/16 in | N/A 3.937 in100 mm | N/A 1.835 in46.6 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| YA203RRB | N/A 2 3/16 in | N/A 3.937 in100 mm | N/A 1.835 in46.6 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| YA203RR | N/A 2 3/16 in | N/A 3.937 in100 mm | N/A 1.835 in46.6 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| ER35 | N/A 2 3/16 in | N/A 3.937 in100 mm | N/A 2.188 in55.560 mm | N/A 6570 lbf29170.8 N | N/A 10800 lbf47952 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| GYM1203KRRB | N/A 2 3/16 in | N/A 4.331 in110 mm | N/A 2.562 in65.07 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GY1204KRRB SGT | N/A 2 1/4 in | N/A 4.331 in110 mm | N/A 2.562 in65.07 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GY1205KRRB | N/A 2.3125 in | N/A 4.331 in110 mm | N/A 2.562 in65.07 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYE60KRRB SGT | N/A 60 mm | N/A 4.331 in110 mm | N/A 2.562 in65.07 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GY1206KRRB | N/A 2 3/8 in | N/A 4.331 in110 mm | N/A 2.562 in65.07 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GY1207KRRB SGT | N/A 2 7/16 in | N/A 4.331 in110 mm | N/A 2.562 in65.07 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| ER39 | N/A 2 7/16 in | N/A 4.331 in110 mm | N/A 2.563 in65.090 mm | N/A 8080 lbf35875.2 N | N/A 13100 lbf58164 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| GYM1207KRRB | N/A 2 7/16 in | N/A 4.921 in125 mm | N/A 2.75 in69.85 mm | N/A 9890 lbf44000 N | N/A 15500 lbf69000 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYM1208KRRB | N/A 2 1/2 in | N/A 4.921 in125 mm | N/A 2.75 in69.85 mm | N/A 9890 lbf44000 N | N/A 15500 lbf69000 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GY1210KRRB | N/A 2.6250 in | N/A 4.921 in125 mm | N/A 2.75 in69.85 mm | N/A 9890 lbf44000 N | N/A 15500 lbf69000 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GY1211KRRB | N/A 2 11/16 in | N/A 4.921 in125 mm | N/A 2.75 in69.85 mm | N/A 9890 lbf44000 N | N/A 15500 lbf69000 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYM1211KRRB | N/A 2 11/16 in | N/A 5.118 in130 mm | N/A 3.063 in77.8 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GY1212KRRB | N/A 2 3/4 in | N/A 5.118 in130 mm | N/A 3.063 in77.8 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYE70KRRB | N/A 70 mm | N/A 4.921 in125 mm | N/A 2.75 in69.85 mm | N/A 9890 lbf44000 N | N/A 15500 lbf69000 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|