COMPANY HEADER
Print Back
Insert Ball Bearings
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

GYE55KRRB SGT N/A N/A 3.937 in N/A 2.187 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYAE55RRB N/A N/A 3.937 in N/A 1.835 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GYAE55RR N/A N/A 3.937 in N/A 1.835 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YAE55RRB N/A N/A 3.937 in N/A 1.835 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YAE55RR N/A N/A 3.937 in N/A 1.835 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GY1203KRRB SGT N/A 2 3/16 in N/A 3.937 in N/A 2.187 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYA203RRB N/A 2 3/16 in N/A 3.937 in N/A 1.835 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GYA203RR N/A 2 3/16 in N/A 3.937 in N/A 1.835 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YA203RRB N/A 2 3/16 in N/A 3.937 in N/A 1.835 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YA203RR N/A 2 3/16 in N/A 3.937 in N/A 1.835 in N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
ER35 N/A 2 3/16 in N/A 3.937 in N/A 2.188 in N/A 6570 lbf29170.8 N N/A 10800 lbf47952 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GYM1203KRRB N/A 2 3/16 in N/A 4.331 in N/A 2.562 in N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1204KRRB SGT N/A 2 1/4 in N/A 4.331 in N/A 2.562 in N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1205KRRB N/A 2.3125 in N/A 4.331 in N/A 2.562 in N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYE60KRRB SGT N/A N/A 4.331 in N/A 2.562 in N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1206KRRB N/A 2 3/8 in N/A 4.331 in N/A 2.562 in N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1207KRRB SGT N/A 2 7/16 in N/A 4.331 in N/A 2.562 in N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
ER39 N/A 2 7/16 in N/A 4.331 in N/A 2.563 in N/A 8080 lbf35875.2 N N/A 13100 lbf58164 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GYM1207KRRB N/A 2 7/16 in N/A 4.921 in N/A 2.75 in N/A 9890 lbf44000 N N/A 15500 lbf69000 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYM1208KRRB N/A 2 1/2 in N/A 4.921 in N/A 2.75 in N/A 9890 lbf44000 N N/A 15500 lbf69000 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1210KRRB N/A 2.6250 in N/A 4.921 in N/A 2.75 in N/A 9890 lbf44000 N N/A 15500 lbf69000 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1211KRRB N/A 2 11/16 in N/A 4.921 in N/A 2.75 in N/A 9890 lbf44000 N N/A 15500 lbf69000 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYM1211KRRB N/A 2 11/16 in N/A 5.118 in N/A 3.063 in N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1212KRRB N/A 2 3/4 in N/A 5.118 in N/A 3.063 in N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYE70KRRB N/A N/A 4.921 in N/A 2.75 in N/A 9890 lbf44000 N N/A 15500 lbf69000 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »