COMPANY HEADER
Print Back
Insert Ball Bearings
Unit of Measure
« 11 

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

GY1214KRRB N/A 2.8750 in N/A 5.118 in N/A 3.063 in N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1215KRRB N/A 2 15/16 in N/A 5.118 in N/A 3.063 in N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
ER47 N/A 2 15/16 in N/A 5.118 in N/A 3.063 in N/A 10100 lbf44844 N N/A 15500 lbf68820 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GYM1215KRRB N/A 2 15/16 in N/A 5.512 in N/A 3.063 in N/A 12200 lbf54200 N N/A 17900 lbf79400 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYE75KRRB N/A N/A 5.118 in N/A 3.063 in N/A 10100 lbf44800 N N/A 15500 lbf68900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYM1300KRRB N/A 3 in N/A 5.512 in N/A 3.063 in N/A 12200 lbf54200 N N/A 17900 lbf79400 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
ER51 N/A 3 3/16 in N/A 5.511 in N/A 3.063 in N/A 12200 lbf54168 N N/A 17900 lbf79476 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
ER55 N/A 3 7/16 in N/A 5.9050 in N/A 3.375 in N/A 13900 lbf61716 N N/A 20900 lbf92796 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GYM1307KRRB N/A 3 7/16 in N/A 6.299 in N/A 3.781 in N/A 16100 lbf71500 N N/A 23900 lbf106400 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYM1315KRRB N/A 3 15/16 in N/A 7.480 in N/A 4.625 in N/A 23500 lbf104400 N N/A 33200 lbf147500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
Unit of Measure
« 11