Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| YA100RRB | N/A 1 in | N/A 2.047 in52 mm | N/A 1.11 in28.2 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| YA100RR | N/A 1 in | N/A 2.047 in52 mm | N/A 1.11 in28.2 mm | N/A 1750 lbf7800 N | N/A 3490 lbf15500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| ER16 | N/A 1 in | N/A 2.047 in52 mm | N/A 1.375 in34.84 mm | N/A 1760 lbf7814.4 N | N/A 3490 lbf15495.6 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| GKY100RRB | N/A 1 in | N/A 2.047 in52 mm | N/A 1.107 in28.12 mm | N/A 240 lbf1067 N | N/A | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYM1100KRRB | N/A 1 in | N/A 2.441 in62 mm | N/A 1.5 in38.1 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GY1101KRRB | N/A 1.0625 in | N/A 2.441 in62 mm | N/A 1.539 in39.1 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GY1102KRRB SGT | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.539 in39.1 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYA102RRB | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| GYA102RR | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| YA102RRB | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| YA102RR | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| ER18 | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.547 in39.12 mm | N/A 2530 lbf1233.2 N | N/A 4850 lbf21534 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| GYE30KRRB SGT | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.539 in39.1 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYAE30RRB | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| GYAE30RR | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| YAE30RRB | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| YAE30RR | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| GKYE30RRB | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.235 in31.37 mm | N/A 350 lbf1556 N | N/A | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GY1103KRRB SGT | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.539 in39.1 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYA103RRB | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| GYA103RR | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| YA103RRB | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| YA103RR | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| ER19 | N/A 1 3/16 in | N/A 2.441 in62 mm | N/A 1.547 in39.12 mm | N/A 2530 lbf1233.2 N | N/A 4850 lbf21534 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| GYM1103KRRB | N/A 1 3/16 in | N/A 2.835 in72 mm | N/A 1.688 in42.87 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GKY103RRB | N/A 1 1/5 in | N/A 2.441 in62 mm | N/A 1.235 in31.37 mm | N/A 350 lbf1556 N | N/A | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GY1103KRRB3 | N/A 1 1/4 in | N/A 2.441 in62 mm | N/A 1.539 in39.1 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYA103RRB2 | N/A 1 1/4 in | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| GYA103RR2 | N/A 1 1/4 in | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| YA103RRB2 | N/A 1 1/4 in | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| YA103RR2 | N/A 1 1/4 in | N/A 2.441 in62 mm | N/A 1.28 in32.5 mm | N/A 2530 lbf11300 N | N/A 4850 lbf21600 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| GKY103RRB2 | N/A 1 1/4 in | N/A 2.441 in62 mm | N/A 1.235 in31.37 mm | N/A 350 lbf1556 N | N/A | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| ER20 | N/A 1 1/4 in | N/A 2.834 in72 mm | N/A 1.781 in45.42 mm | N/A 3440 lbf15273.6 N | N/A 6400 lbf28416 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| GY1104KRRB SGT | N/A 1 1/4 in | N/A 2.835 in72 mm | N/A 1.788 in45.41 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYA104RRB | N/A 1 1/4 in | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| GYA104RR | N/A 1 1/4 in | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| YA104RRB | N/A 1 1/4 in | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| YA104RR | N/A 1 1/4 in | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| GKY104RRB | N/A 1 1/4 in | N/A 2.835 in72 mm | N/A 1.444 in36.68 mm | N/A 475 lbf2112 N | N/A | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GY1105KRRB | N/A 1 5/16 in | N/A 2.835 in72 mm | N/A 1.788 in45.41 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| ER22 | N/A 1 3/8 in | N/A 2.834 in72 mm | N/A 1.781 in45.42 mm | N/A 3440 lbf15273.6 N | N/A 6400 lbf28416 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| GY1106KRRB SGT | N/A 1 3/8 in | N/A 2.835 in72 mm | N/A 1.788 in45.41 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYA106RRB | N/A 1 3/8 in | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| GYA106RR | N/A 1 3/8 in | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| YA106RRB | N/A 1 3/8 in | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| YA106RR | N/A 1 3/8 in | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| GYE35KRRB SGT | N/A 35 mm | N/A 2.835 in72 mm | N/A 1.788 in45.41 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYAE35RRB | N/A 35 mm | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| GYAE35RR | N/A 35 mm | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| YAE35RRB | N/A 35 mm | N/A 2.835 in72 mm | N/A 1.437 in36.5 mm | N/A 3440 lbf15300 N | N/A 6400 lbf28500 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|