COMPANY HEADER
Print Back
Insert Ball Bearings
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

YA100RRB N/A 1 in N/A 2.047 in N/A 1.11 in N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YA100RR N/A 1 in N/A 2.047 in N/A 1.11 in N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
ER16 N/A 1 in N/A 2.047 in N/A 1.375 in N/A 1760 lbf7814.4 N N/A 3490 lbf15495.6 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GKY100RRB N/A 1 in N/A 2.047 in N/A 1.107 in N/A 240 lbf1067 N N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYM1100KRRB N/A 1 in N/A 2.441 in N/A 1.5 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1101KRRB N/A 1.0625 in N/A 2.441 in N/A 1.539 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1102KRRB SGT N/A 1 1/8 in N/A 2.441 in N/A 1.539 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYA102RRB N/A 1 1/8 in N/A 2.441 in N/A 1.28 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GYA102RR N/A 1 1/8 in N/A 2.441 in N/A 1.28 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YA102RRB N/A 1 1/8 in N/A 2.441 in N/A 1.28 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YA102RR N/A 1 1/8 in N/A 2.441 in N/A 1.28 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
ER18 N/A 1 1/8 in N/A 2.441 in N/A 1.547 in N/A 2530 lbf1233.2 N N/A 4850 lbf21534 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GYE30KRRB SGT N/A N/A 2.441 in N/A 1.539 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYAE30RRB N/A N/A 2.441 in N/A 1.28 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GYAE30RR N/A N/A 2.441 in N/A 1.28 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YAE30RRB N/A N/A 2.441 in N/A 1.28 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YAE30RR N/A N/A 2.441 in N/A 1.28 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GKYE30RRB N/A N/A 2.441 in N/A 1.235 in N/A 350 lbf1556 N N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1103KRRB SGT N/A 1 3/16 in N/A 2.441 in N/A 1.539 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYA103RRB N/A 1 3/16 in N/A 2.441 in N/A 1.28 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GYA103RR N/A 1 3/16 in N/A 2.441 in N/A 1.28 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YA103RRB N/A 1 3/16 in N/A 2.441 in N/A 1.28 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YA103RR N/A 1 3/16 in N/A 2.441 in N/A 1.28 in N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
ER19 N/A 1 3/16 in N/A 2.441 in N/A 1.547 in N/A 2530 lbf1233.2 N N/A 4850 lbf21534 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GYM1103KRRB N/A 1 3/16 in N/A 2.835 in N/A 1.688 in N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »