Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| GYA110RR | N/A 1 5/8 in | N/A 3.346 in85 mm | N/A 1.654 in42 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| YA110RRB | N/A 1 5/8 in | N/A 3.346 in85 mm | N/A 1.654 in42 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| YA110RR | N/A 1 5/8 in | N/A 3.346 in85 mm | N/A 1.654 in42 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| GY1111KRRB SGT | N/A 1 11/16 in | N/A 3.346 in85 mm | N/A 1.983 in50.37 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYA111RRB | N/A 1 11/16 in | N/A 3.346 in85 mm | N/A 1.654 in42 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| GYA111RR | N/A 1 11/16 in | N/A 3.346 in85 mm | N/A 1.654 in42 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| YA111RRB | N/A 1 11/16 in | N/A 3.346 in85 mm | N/A 1.654 in42 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| YA111RR | N/A 1 11/16 in | N/A 3.346 in85 mm | N/A 1.654 in42 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| ER27 | N/A 1 11/16 in | N/A 3.346 in85 mm | N/A 1.984 in50.37 mm | N/A 4600 lbf20424 N | N/A 8160 lbf36230.4 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| GYM1111KRRB | N/A 1 11/16 in | N/A 3.543 in90 mm | N/A 2.031 in51.59 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GY1112KRRB SGT | N/A 1 3/4 in | N/A 3.346 in85 mm | N/A 1.983 in50.37 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYA112RRB | N/A 1 3/4 in | N/A 3.346 in85 mm | N/A 1.654 in42 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| GYA112RR | N/A 1 3/4 in | N/A 3.346 in85 mm | N/A 1.654 in42 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| YA112RRB | N/A 1 3/4 in | N/A 3.346 in85 mm | N/A 1.654 in42 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| YA112RR | N/A 1 3/4 in | N/A 3.346 in85 mm | N/A 1.654 in42 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| ER28 | N/A 1 3/4 in | N/A 3.346 in85 mm | N/A 1.984 in50.37 mm | N/A 4600 lbf20424 N | N/A 8160 lbf36230.4 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| GYM1112KRRB | N/A 1 3/4 in | N/A 3.543 in90 mm | N/A 2.031 in51.59 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYE45KRRB SGT | N/A 45 mm | N/A 3.346 in85 mm | N/A 1.983 in50.37 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYAE45RRB | N/A 45 mm | N/A 3.346 in85 mm | N/A 1.654 in42 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| GYAE45RR | N/A 45 mm | N/A 3.346 in85 mm | N/A 1.654 in42 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| YAE45RRB | N/A 45 mm | N/A 3.346 in85 mm | N/A 1.654 in42 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| YAE45RR | N/A 45 mm | N/A 3.346 in85 mm | N/A 1.654 in42 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| GY1113KRRB | N/A 1.8125 in | N/A 3.543 in90 mm | N/A 2.031 in51.59 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GY1114KRRB | N/A 1 7/8 in | N/A 3.543 in90 mm | N/A 2.031 in51.59 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| ER30 | N/A 1 7/8 in | N/A 3.543 in90 mm | N/A 2.031 in51.59 mm | N/A 5210 lbf23132.4 N | N/A 8740 lbf38805.6 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|