COMPANY HEADER
Print Back
Insert Ball Bearings
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

GYA110RR N/A 1 5/8 in N/A 3.346 in N/A 1.654 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YA110RRB N/A 1 5/8 in N/A 3.346 in N/A 1.654 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YA110RR N/A 1 5/8 in N/A 3.346 in N/A 1.654 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GY1111KRRB SGT N/A 1 11/16 in N/A 3.346 in N/A 1.983 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYA111RRB N/A 1 11/16 in N/A 3.346 in N/A 1.654 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GYA111RR N/A 1 11/16 in N/A 3.346 in N/A 1.654 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YA111RRB N/A 1 11/16 in N/A 3.346 in N/A 1.654 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YA111RR N/A 1 11/16 in N/A 3.346 in N/A 1.654 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
ER27 N/A 1 11/16 in N/A 3.346 in N/A 1.984 in N/A 4600 lbf20424 N N/A 8160 lbf36230.4 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GYM1111KRRB N/A 1 11/16 in N/A 3.543 in N/A 2.031 in N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1112KRRB SGT N/A 1 3/4 in N/A 3.346 in N/A 1.983 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYA112RRB N/A 1 3/4 in N/A 3.346 in N/A 1.654 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GYA112RR N/A 1 3/4 in N/A 3.346 in N/A 1.654 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YA112RRB N/A 1 3/4 in N/A 3.346 in N/A 1.654 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YA112RR N/A 1 3/4 in N/A 3.346 in N/A 1.654 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
ER28 N/A 1 3/4 in N/A 3.346 in N/A 1.984 in N/A 4600 lbf20424 N N/A 8160 lbf36230.4 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GYM1112KRRB N/A 1 3/4 in N/A 3.543 in N/A 2.031 in N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYE45KRRB SGT N/A N/A 3.346 in N/A 1.983 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GYAE45RRB N/A N/A 3.346 in N/A 1.654 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GYAE45RR N/A N/A 3.346 in N/A 1.654 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YAE45RRB N/A N/A 3.346 in N/A 1.654 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table)
YAE45RR N/A N/A 3.346 in N/A 1.654 in N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
GY1113KRRB N/A 1.8125 in N/A 3.543 in N/A 2.031 in N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
GY1114KRRB N/A 1 7/8 in N/A 3.543 in N/A 2.031 in N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table)
ER30 N/A 1 7/8 in N/A 3.543 in N/A 2.031 in N/A 5210 lbf23132.4 N N/A 8740 lbf38805.6 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9 10 »