Part Number | 
                        
                            Shaft Size d | 
                        
                            Outside Diameter | 
                        
                            Total Width | 
                        
                            Static Load Rating | 
                        
                            Dynamic Load Rating | 
                        
                            Lubrication Type | 
                        
                            O.D. Type | 
                        
                            Seal Type | 
                        
                            CAD | 
                                                        
|---|---|---|---|---|---|---|---|---|---|
| GCE50KRRB | N/A 50 mm | N/A 90 mm3.543 in | N/A 48.42 mm1.906 in | N/A 22700 N5100 lbf | N/A 39200 N8800 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GC1200KRRB | N/A 2 in | N/A 100 mm3.937 in | N/A 53.97 mm2.125 in | N/A 28500 N6400 lbf | N/A 48000 N10800 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GCE55KRRB | N/A 55 mm | N/A 100 mm3.937 in | N/A 53.97 mm2.125 in | N/A 28500 N6400 lbf | N/A 48000 N10800 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GC1203KRRB | N/A 2 3/16 in | N/A 100 mm3.937 in | N/A 53.97 mm2.125 in | N/A 28500 N6400 lbf | N/A 48000 N10800 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GCE60KRRB | N/A 60 mm | N/A 110 mm4.331 in | N/A 60.32 mm2.375 in | N/A 35600 N8000 lbf | N/A 58800 N13200 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GC1207KRRB | N/A 2 7/16 in | N/A 110 mm4.331 in | N/A 60.32 mm2.375 in | N/A 35600 N8000 lbf | N/A 58800 N13200 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GC1215KRRB | N/A 2 15/16 in | N/A 130 mm5.118 in | N/A 70.64 mm2.781 in | N/A 43600 N9800 lbf | N/A 69500 N15600 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         | 
                                                                    
| GCE75KRRB | N/A 75 mm | N/A 130 mm5.118 in | N/A 70.64 mm2.781 in | N/A 43600 N9800 lbf | N/A 69500 N15600 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal | 
                                    
                                                                                            
 N/A                                                         |