Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| GCE50KRRB | N/A | N/A 3.543 in | N/A 1.906 in | N/A 22700 N5100 lbf | N/A 39200 N8800 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GC1200KRRB | N/A 2 in | N/A 3.937 in | N/A 2.125 in | N/A 28500 N6400 lbf | N/A 48000 N10800 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GCE55KRRB | N/A | N/A 3.937 in | N/A 2.125 in | N/A 28500 N6400 lbf | N/A 48000 N10800 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GC1203KRRB | N/A 2 3/16 in | N/A 3.937 in | N/A 2.125 in | N/A 28500 N6400 lbf | N/A 48000 N10800 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GCE60KRRB | N/A | N/A 4.331 in | N/A 2.375 in | N/A 35600 N8000 lbf | N/A 58800 N13200 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GC1207KRRB | N/A 2 7/16 in | N/A 4.331 in | N/A 2.375 in | N/A 35600 N8000 lbf | N/A 58800 N13200 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GC1215KRRB | N/A 2 15/16 in | N/A 5.118 in | N/A 2.781 in | N/A 43600 N9800 lbf | N/A 69500 N15600 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GCE75KRRB | N/A | N/A 5.118 in | N/A 2.781 in | N/A 43600 N9800 lbf | N/A 69500 N15600 lbf | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|