Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 6006H-2RSF/FVSL613 | N/A 30 mm | N/A 55 mm | N/A 13 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 11200 N | N/A 6620 N | N/A 12000 rpm | N/A 18000 rpm |
N/A
|
| 6206H-2RSF/F | N/A 30 mm | N/A 62 mm | N/A 16 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 16500 N | N/A 9070 N | N/A 11000 rpm | N/A 16000 rpm |
N/A
|
| 6206H-2RSF/FVSL613 | N/A 30 mm | N/A 62 mm | N/A 16 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 16500 N | N/A 9070 N | N/A 11000 rpm | N/A 16000 rpm |
N/A
|
| 6007H-2RSF/F | N/A 35 mm | N/A 62 mm | N/A 14 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 13600 N | N/A 8240 N | N/A 11000 rpm | N/A 16000 rpm |
N/A
|
| 6007H-2RSF/FVSL613 | N/A 35 mm | N/A 62 mm | N/A 14 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 13600 N | N/A 8240 N | N/A 11000 rpm | N/A 16000 rpm |
N/A
|
| 6207H-2RSF/F | N/A 35 mm | N/A 72 mm | N/A 17 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 21800 N | N/A 12300 N | N/A 10000 rpm | N/A 14000 rpm |
N/A
|
| 6207H-2RSF/FVSL613 | N/A 35 mm | N/A 72 mm | N/A 17 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 21800 N | N/A 12300 N | N/A 10000 rpm | N/A 14000 rpm |
N/A
|
| 6008H-2RSF/F | N/A 40 mm | N/A 68 mm | N/A 15 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 14300 N | N/A 9240 N | N/A 10000 rpm | N/A 15000 rpm |
N/A
|
| 6008H-2RSF/FVSL613 | N/A 40 mm | N/A 68 mm | N/A 15 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 14300 N | N/A 9240 N | N/A 10000 rpm | N/A 15000 rpm |
N/A
|
| 6208H-2RSF/F | N/A 40 mm | N/A 80 mm | N/A 18 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 24700 N | N/A 14300 N | N/A 8800 rpm | N/A 13000 rpm |
N/A
|
| 6208H-2RSF/FVSL613 | N/A 40 mm | N/A 80 mm | N/A 18 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 24700 N | N/A 14300 N | N/A 8800 rpm | N/A 13000 rpm |
N/A
|