COMPANY HEADER
Print Back
timken-deep-groove-ball-bearing-blue-FDA-approved-seal-angle
DGBB-2RSF
Unit of Measure
1 2 

Part Number

Bore Size d

Outside Diameter D

Outside Ring Width B

Features

Lubrication Type

Cr - Dynamic Load Rating

C0r - Static Load Rating

Grease Reference Speed

Oil Reference Speed

CAD

6000H-2RSF/F N/A 10 mm N/A 26 mm N/A 8 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 3890 N N/A 1570 N N/A 26000 rpm N/A 38000 rpm N/A CAD Icon (for items table)
6000H-2RSF/FVSL613 N/A 10 mm N/A 26 mm N/A 8 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 3890 N N/A 1570 N N/A 26000 rpm N/A 38000 rpm N/A CAD Icon (for items table)
6200H-2RSF/F N/A 10 mm N/A 30 mm N/A 9 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 4350 N N/A 1910 N N/A 22000 rpm N/A 32000 rpm N/A CAD Icon (for items table)
6200H-2RSF/FVSL613 N/A 10 mm N/A 30 mm N/A 9 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 4350 N N/A 1910 N N/A 22000 rpm N/A 32000 rpm N/A CAD Icon (for items table)
6001H-2RSF/F N/A 12 mm N/A 28 mm N/A 8 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 4350 N N/A 1910 N N/A 23000 rpm N/A 33000 rpm N/A CAD Icon (for items table)
6001H-2RSF/FVSL613 N/A 12 mm N/A 28 mm N/A 8 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 4350 N N/A 1910 N N/A 23000 rpm N/A 33000 rpm N/A CAD Icon (for items table)
6201H-2RSF/F N/A 12 mm N/A 32 mm N/A 10 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 5780 N N/A 2440 N N/A 21000 rpm N/A 30000 rpm N/A CAD Icon (for items table)
6201H-2RSF/FVSL613 N/A 12 mm N/A 32 mm N/A 10 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 5780 N N/A 2440 N N/A 21000 rpm N/A 30000 rpm N/A CAD Icon (for items table)
6002H-2RSF/F N/A 15 mm N/A 32 mm N/A 9 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 4750 N N/A 2270 N N/A 20000 rpm N/A 30000 rpm N/A CAD Icon (for items table)
6002H-2RSF/FVSL613 N/A 15 mm N/A 32 mm N/A 9 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 4750 N N/A 2270 N N/A 20000 rpm N/A 30000 rpm N/A CAD Icon (for items table)
6202H-2RSF/F N/A 15 mm N/A 35 mm N/A 11 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 6490 N N/A 2980 N N/A 19000 rpm N/A 28000 rpm N/A CAD Icon (for items table)
6202H-2RSF/FVSL613 N/A 15 mm N/A 35 mm N/A 11 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 6490 N N/A 2980 N N/A 19000 rpm N/A 28000 rpm N/A CAD Icon (for items table)
6003H-2RSF/F N/A 17 mm N/A 35 mm N/A 10 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 5100 N N/A 2610 N N/A 19000 rpm N/A 28000 rpm N/A CAD Icon (for items table)
6003H-2RSF/FVSL613 N/A 17 mm N/A 35 mm N/A 10 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 5100 N N/A 2610 N N/A 19000 rpm N/A 28000 rpm N/A CAD Icon (for items table)
6203H-2RSF/F N/A 17 mm N/A 40 mm N/A 12 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 8130 N N/A 3830 N N/A 17000 rpm N/A 25000 rpm N/A CAD Icon (for items table)
6203H-2RSF/FVSL613 N/A 17 mm N/A 40 mm N/A 12 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 8130 N N/A 3830 N N/A 17000 rpm N/A 25000 rpm N/A CAD Icon (for items table)
6004H-2RSF/F N/A 20 mm N/A 42 mm N/A 12 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 7980 N N/A 4050 N N/A 17000 rpm N/A 25000 rpm N/A CAD Icon (for items table)
6004H-2RSF/FVSL613 N/A 20 mm N/A 42 mm N/A 12 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 7980 N N/A 4050 N N/A 17000 rpm N/A 25000 rpm N/A CAD Icon (for items table)
6204H-2RSF/F N/A 20 mm N/A 47 mm N/A 14 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 10900 N N/A 5320 N N/A 15000 rpm N/A 22000 rpm N/A CAD Icon (for items table)
6204H-2RSF/FVSL613 N/A 20 mm N/A 47 mm N/A 14 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 10900 N N/A 5320 N N/A 15000 rpm N/A 22000 rpm N/A CAD Icon (for items table)
6005H-2RSF/F N/A 25 mm N/A 47 mm N/A 12 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 8550 N N/A 4680 N N/A 14000 rpm N/A 21000 rpm N/A CAD Icon (for items table)
6005H-2RSF/FVSL613 N/A 25 mm N/A 47 mm N/A 12 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 8550 N N/A 4680 N N/A 14000 rpm N/A 21000 rpm N/A CAD Icon (for items table)
6205H-2RSF/F N/A 25 mm N/A 52 mm N/A 15 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 11900 N N/A 6300 N N/A 14000 rpm N/A 20000 rpm N/A CAD Icon (for items table)
6205H-2RSF/FVSL613 N/A 25 mm N/A 52 mm N/A 15 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 11900 N N/A 6300 N N/A 14000 rpm N/A 20000 rpm N/A CAD Icon (for items table)
6006H-2RSF/F N/A 30 mm N/A 55 mm N/A 13 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 11200 N N/A 6620 N N/A 12000 rpm N/A 18000 rpm N/A CAD Icon (for items table)
Unit of Measure
1 2