Part Number |
Bore Size |
Outside Diameter D |
Inside Ring Width B |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
CAD |
|---|---|---|---|---|---|---|---|
| SUC201-IP69K/F | N/A 12 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A |
| SUC201-IP69K/FVSL613 | N/A 12 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A |
| SUC201-8-IP69K/F | N/A 1/2 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A |
| SUC201-8-IP69K/FVSL613 | N/A 1/2 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A |
| SUC202-IP69K/F | N/A 15 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A |
| SUC202-IP69K/FVSL613 | N/A 15 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A |
| SUC202-10-IP69K/F | N/A 5/8 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A |
| SUC202-10-IP69K/FVSL613 | N/A 5/8 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A |
| SUC203-IP69K/F | N/A 17 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A |
| SUC203-IP69K/FVSL613 | N/A 17 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A |
| SUC204-12-IP69K/F | N/A 3/4 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A |
| SUC204-12-IP69K/FVSL613 | N/A 3/4 in | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A |
| SUC204-IP69K/F | N/A 20 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Standard Food Safe Grease |
N/A |
| SUC204-IP69K/FVSL613 | N/A 20 mm | N/A 1.850 in47 mm | N/A 1.22 in31 mm | N/A 1203 lbf5350 N | N/A 2451 lbf10900 N | N/A Food Grade Solid Lube |
N/A |
| SUC205-14-IP69K/F | N/A 7/8 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Standard Food Safe Grease |
N/A |
| SUC205-14-IP69K/FVSL613 | N/A 7/8 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Solid Lube |
N/A |
| SUC205-15-IP69K/F | N/A 15/16 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Standard Food Safe Grease |
N/A |
| SUC205-15-IP69K/FVSL613 | N/A 15/16 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Solid Lube |
N/A |
| SUC205-IP69K/F | N/A 25 mm | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Standard Food Safe Grease |
N/A |
| SUC205-IP69K/FVSL613 | N/A 25 mm | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Solid Lube |
N/A |
| SUC205-16-IP69K/F | N/A 1 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Standard Food Safe Grease |
N/A |
| SUC205-16-IP69K/FVSL613 | N/A 1 in | N/A 2.047 in52 mm | N/A 1.343 in34.1 mm | N/A 1417 lbf6300 N | N/A 2676 lbf11900 N | N/A Food Grade Solid Lube |
N/A |
| SUC206-18-IP69K/F | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.5 in38.1 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Standard Food Safe Grease |
N/A |
| SUC206-18-IP69K/FVSL613 | N/A 1 1/8 in | N/A 2.441 in62 mm | N/A 1.5 in38.1 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Food Grade Solid Lube |
N/A |
| SUC206-IP69K/F | N/A 30 mm | N/A 2.441 in62 mm | N/A 1.5 in38.1 mm | N/A 2035 lbf9050 N | N/A 3710 lbf16500 N | N/A Standard Food Safe Grease |
N/A |