For use with FLA (Flex-Flex All-Metal Labyrinth Seal) and FLAFR (Flex-Rigid All-Metal Labyrinth Seal) couplings.
The FLA Type coupling consists of two special FLA Type flex hubs, two FLA sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FLA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
The FLAFR Type coupling consists of one special FLA flex hub, one FA rigid hub, one FLA flex sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FLAFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).
Part Number |
Description |
Hub Style |
Max. Bore - Standard Keyway (Dimensions ID1/ID2) |
Dimension FD |
Max. Speed (Unbalanced) |
Nominal Torque |
CAD |
|---|---|---|---|---|---|---|---|
| 69790491072 | N/A FLA-1.5E-SLEEVE | N/A Exposed Bolt | N/A 1.625 in41 mm | N/A 6.00 in152.40 mm | N/A 12000 rpm | N/A 15000.00 in·lb |
N/A
|
| 69790491083 | N/A FLA-1.5S-SLEEVE | N/A Shrouded Bolt | N/A 1.625 in41 mm | N/A 6.00 in152.40 mm | N/A 12000 rpm | N/A 15000.00 in·lb | N/A |
| 69790491073 | N/A FLA-2E-SLEEVE | N/A Exposed Bolt | N/A 2.125 in53 mm | N/A 7.00 in177.80 mm | N/A 9300.00 rpm | N/A 35500.00 in·lb |
N/A
|
| 69790491084 | N/A FLA-2S-SLEEVE | N/A Shrouded Bolt | N/A 2.125 in53 mm | N/A 7.00 in177.80 mm | N/A 9300.00 rpm | N/A 35500.00 in·lb | N/A |
| 69790491074 | N/A FLA-2.5E-SLEEVE | N/A Exposed Bolt | N/A 2.750 in69 mm | N/A 8.38 in212.85 mm | N/A 7900.00 rpm | N/A 69300 in·lb |
N/A
|
| 69790491085 | N/A FLA-2.5S-SLEEVE | N/A Shrouded Bolt | N/A 2.750 in69 mm | N/A 8.38 in212.85 mm | N/A 7900.00 rpm | N/A 69300 in·lb | N/A |
| 69790491075 | N/A FLA-3E-SLEEVE | N/A Exposed Bolt | N/A 3.125 in79 mm | N/A 9.44 in239.78 mm | N/A 6800.00 rpm | N/A 118900.00 in·lb |
N/A
|
| 69790491086 | N/A FLA-3S-SLEEVE | N/A Shrouded Bolt | N/A 3.125 in79 mm | N/A 9.44 in239.78 mm | N/A 6800.00 rpm | N/A 118900.00 in·lb | N/A |
| 69790491076 | N/A FLA-3.5E-SLEEVE | N/A Exposed Bolt | N/A 3.750 in95 mm | N/A 11.00 in279.40 mm | N/A 6000 rpm | N/A 188500.00 in·lb |
N/A
|
| 69790491087 | N/A FLA-3.5S-SLEEVE | N/A Shrouded Bolt | N/A 3.750 in95 mm | N/A 11.00 in279.40 mm | N/A 6000 rpm | N/A 188500.00 in·lb | N/A |
| 69790491077 | N/A FLA-4E-SLEEVE | N/A Exposed Bolt | N/A 4.250 in107 mm | N/A 12.50 in317.50 mm | N/A 5260.00 rpm | N/A 283800.00 in·lb |
N/A
|
| 69790491088 | N/A FLA-4S-SLEEVE | N/A Shrouded Bolt | N/A 4.250 in107 mm | N/A 12.50 in317.50 mm | N/A 5260.00 rpm | N/A 283800.00 in·lb | N/A |
| 69790491078 | N/A FLA-4.5E-SLEEVE | N/A Exposed Bolt | N/A 4.750 in120 mm | N/A 13.63 in346.20 mm | N/A 4770.00 rpm | N/A 393800.00 in·lb |
N/A
|
| 69790491089 | N/A FLA-4.5S-SLEEVE | N/A Shrouded Bolt | N/A 4.750 in120 mm | N/A 13.63 in346.20 mm | N/A 4770.00 rpm | N/A 393800.00 in·lb | N/A |
| 69790491079 | N/A FLA-5E-SLEEVE | N/A Exposed Bolt | N/A 5.500 in139 mm | N/A 15.31 in388.87 mm | N/A 4300.00 rpm | N/A 551300.00 in·lb |
N/A
|
| 69790491090 | N/A FLA-5S-SLEEVE | N/A Shrouded Bolt | N/A 5.500 in139 mm | N/A 15.31 in388.87 mm | N/A 4300.00 rpm | N/A 551300.00 in·lb | N/A |
| 69790491080 | N/A FLA-5.5E-SLEEVE | N/A Exposed Bolt | N/A 5.875 in149 mm | N/A 16.75 in425.45 mm | N/A 3880.00 rpm | N/A 732500.00 in·lb |
N/A
|
| 69790491081 | N/A FLA-6E-SLEEVE | N/A Exposed Bolt | N/A 6.500 in165 mm | N/A 18.00 in457.20 mm | N/A 3600.00 rpm | N/A 952500.00 in·lb |
N/A
|
| 69790491082 | N/A FLA-7E-SLEEVE | N/A Exposed Bolt | N/A 8.000 in203 mm | N/A 20.75 in527.05 mm | N/A 3000 rpm | N/A 1512500.00 in·lb |
N/A
|