The F Type coupling consists of two flex hubs, two sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The F Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
Part Number |
Description |
Nominal Torque |
Max Speed (Unbalanced) |
Dimension HD |
Overall Length |
Dimension FD |
Dimension BSE |
---|---|---|---|---|---|---|---|
69790454075 | N/A F-1.5E-FH CP-RSB | N/A 18900 in·lb | N/A 5500 rpm | N/A 3 in | N/A 2 in | N/A 6 in | N/A 0.13 in |
69790415425 | N/A F-2E-FH CP-RSB | N/A 31500 in·lb | N/A 5000 rpm | N/A 4 in | N/A 2.5 in | N/A 7 in | N/A 0.13 in |
69790415427 | N/A F-2.5E-FH CP-RSB | N/A 56700 in·lb | N/A 4400 rpm | N/A 4.63 in | N/A 3.125 in | N/A 8.38 in | N/A 0.19 in |
69790494219 | N/A F-3E-FH CP-RSB | N/A 94500 in·lb | N/A 4000 rpm | N/A 5.63 in | N/A 3.69 in | N/A 9.44 in | N/A 0.19 in |
69790422748 | N/A F-3.5E-FH CP-RSB | N/A 151200 in·lb | N/A 3500 rpm | N/A 6.5 in | N/A 4.315 in | N/A 11 in | N/A 0.25 in |
69790453789 | N/A F-4E-FH CP-RSB | N/A 220500 in·lb | N/A 3000 rpm | N/A 7.5 in | N/A 4.875 in | N/A 12.5 in | N/A 0.25 in |