For use with FFR (Flex-Rigid) or FRR (Rigid-Rigid) couplings.
The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).
The FRR Type coupling consists of two rigid hubs and one accessory kit. Exposed bolts (E) are also the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FRR Type coupling does not accommodate for any angular misalignment.
For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.
Part Number |
Description |
Bore Size |
Keyway Size (W x D) |
Nominal Torque |
Max Speed (Unbalanced) |
Length thru Bore |
Dimension FD |
Dimension HD |
---|---|---|---|---|---|---|---|---|
69790413564 | N/A F-4E-HUB RGD-120MMN7-32X7.4MMKW | N/A 120.00 mm | N/A 32 x 7.4 mm | N/A 24900 N·m220500 in·lb | N/A 3000 rpm | N/A 4.440 mm112.78 in | N/A 12.50 in317.50 mm | N/A 9.250 in9.25 mm |
69790413973 | N/A F-5E-HUB RGD-175MMP7-45X10.4MMKW | N/A 175.00 mm | N/A 45 x 10.4 mm | N/A 49100 N·m434700 in·lb | N/A 2500 rpm | N/A 5.690 mm144.53 in | N/A 15.31 in388.87 mm | N/A 11.560 in11.56 mm |
69790414562 | N/A F-6E-HUB RGD-180MMM7-45X10.4MMKW | N/A 180 mm | N/A 45 x 10.4 mm | N/A 84700 N·m749700 in·lb | N/A 2100 rpm | N/A 7.41 mm188.21 in | N/A 18.00 in457.20 mm | N/A 14.000 in14.00 mm |
69790413974 | N/A F-5E-HUB RGD-200MMP7-45X10.4MMKW | N/A 200 mm | N/A 45 x 10.4 mm | N/A 49100 N·m434700 in·lb | N/A 2500 rpm | N/A 5.690 mm144.53 in | N/A 15.31 in388.87 mm | N/A 11.560 in11.56 mm |