The FMM Type coupling consists of one universal hub (FMM Mill Type), one standard F Type flex hub, two standard F Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.
The FMM Type Mill Universal hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard F Type).
Part Number |
Description |
Bore Size (Dimension TB) |
Dimension FD |
Dimension HD |
|---|---|---|---|---|
| 69790406650 | N/A FMM-1.5-HUB-602/802 MTR FRM | N/A 1.7485 to 1.7495 in | N/A 6.00 in152.40 mm | N/A 3.000 in76.20 mm |
| 69790402257 | N/A FMM-1.5-HUB-603/803&604/804-MTR FRM | N/A 1.9980 to 1.9990 in | N/A 6.00 in152.40 mm | N/A 3.000 in76.20 mm |
| 69790407365 | N/A FMM-2-HUB-602/802 MTR FRM | N/A 1.7485 to 1.7495 in | N/A 7.00 in177.80 mm | N/A 4.000 in101.60 mm |
| 69790407959 | N/A FMM-2-HUB-603/604&803/804-MTR FRM | N/A 1.9980 to 1.9990 in | N/A 7.00 in177.80 mm | N/A 4.000 in101.60 mm |
| 69790407245 | N/A FMM-2-HUB-406/606/806-MTR FRM | N/A 2.4980 to 2.4990 in | N/A 7.00 in177.80 mm | N/A 4.000 in101.60 mm |
| 69790492418 | N/A FMM-2.5-HUB-602/802 MTR FRM | N/A 1.7485 to 1.7495 in | N/A 8.38 in212.85 mm | N/A 4.630 in117.60 mm |
| 69790407975 | N/A FMM-2.5-HUB-603/604&803/804-MTR FRM | N/A 1.9980 to 1.9990 in | N/A 8.38 in212.85 mm | N/A 4.630 in117.60 mm |
| 69790404975 | N/A FMM-2.5-HUB-406/606/806-MTR FRM | N/A 2.4980 to 2.4990 in | N/A 8.38 in212.85 mm | N/A 4.630 in117.60 mm |
| 69790407960 | N/A FMM-2.5-HUB-608/808 MTR FRM | N/A 2.9980 to 2.9990 in | N/A 8.38 in212.85 mm | N/A 4.630 in117.60 mm |
| 69790490377 | N/A FMM-2.5-HUB-610/810 MTR FRM | N/A 3.2480 to 3.2490 in | N/A 8.38 in212.85 mm | N/A 4.630 in117.60 mm |
| 69790499139 | N/A FMM-2.5-HUB-612/812 MTR FRM | N/A 3.6230 to 3.6240 in | N/A 8.38 in212.85 mm | N/A 4.630 in117.60 mm |
| 69790492885 | N/A FMM-3-HUB-603/604&803/804-MTR FRM | N/A 1.9980 to 1.9990 in | N/A 9.44 in239.78 mm | N/A 5.630 in143.00 mm |
| 69790407962 | N/A FMM-3-HUB-606/806 MTR FRM | N/A 2.4980 to 2.4990 in | N/A 9.44 in239.78 mm | N/A 5.630 in143.00 mm |
| 69790407734 | N/A FMM-3-HUB-608/808 MTR FRM | N/A 2.9980 to 2.9990 in | N/A 9.44 in239.78 mm | N/A 5.630 in143.00 mm |
| 69790404834 | N/A FMM-3-HUB-610/810 MTR FRM | N/A 3.2480 to 3.2490 in | N/A 9.44 in239.78 mm | N/A 5.630 in143.00 mm |
| 69790407961 | N/A FMM-3-HUB-612/812 MTR FRM | N/A 3.6230 to 3.6240 in | N/A 9.44 in239.78 mm | N/A 5.630 in143.00 mm |
| 69790407964 | N/A FMM-4-HUB-610/810 MTR FRM | N/A 3.2480 to 3.2490 in | N/A 12.50 in317.50 mm | N/A 7.500 in190.50 mm |
| 69790406343 | N/A FMM-4-HUB-612/812 MTR FRM | N/A 3.6230 to 3.6240 in | N/A 12.50 in317.50 mm | N/A 7.500 in190.50 mm |
| 69790407551 | N/A FMM-4-HUB-614/814 MTR FRM | N/A 4.2470 to 4.2485 in | N/A 12.50 in317.50 mm | N/A 7.500 in190.50 mm |
| 69790404919 | N/A FMM-4-HUB-616/816 MTR FRM | N/A 4.6220 to 4.6235 in | N/A 12.50 in317.50 mm | N/A 7.500 in190.50 mm |
| 69790407965 | N/A FMM-4-HUB-618/818 MTR FRM | N/A 4.9970 to 4.9985 in | N/A 12.50 in317.50 mm | N/A 7.500 in190.50 mm |
| 69790407862 | N/A FMM-4-HUB-614/814 MTR FRM-1.000KW-KW | N/A 4.2470 to 4.2485 in | N/A 12.50 in317.50 mm | N/A 7.500 in190.50 mm |
| 69790407967 | N/A FMM-5-HUB-614/814 MTR FRM | N/A 4.2470 to 4.2485 in | N/A 15.31 in388.87 mm | N/A 9.500 in241.30 mm |
| 69790407968 | N/A FMM-5-HUB-616/816 MTR FRM | N/A 4.6220 to 4.6235 in | N/A 15.31 in388.87 mm | N/A 9.500 in241.30 mm |
| 69790403571 | N/A FMM-5-HUB-618/818 MTR FRM | N/A 4.9970 to 4.9985 in | N/A 15.31 in388.87 mm | N/A 9.500 in241.30 mm |