This drop-out spacer design allows for ease of maintenance without disturbing the equipment mountings. It has a lightweight construction to reduce the load on equipment bearings.
The FSPCR Type coupling consists of two standard F Type flex hubs, two standard F Type sleeves, one FSPCR Type spacer and two accessory kits. This coupling is available in either exposed bolts or shrouded bolt design.
Note: BSE = Distance "Between Shaft Ends"
Part Number |
Description |
Size |
Length thru Bore |
Dimension AD |
Dimension D1 |
Dimension FD |
Dimension G |
|---|---|---|---|---|---|---|---|
| 69790400177 | N/A FSPCR-2S-SPCR-BSE=5" | N/A 2 | N/A 2.440 in61.98 mm | N/A 2.940 in74.68 mm | N/A 4.750 in120.65 mm | N/A 4.000 in101.60 mm | N/A 0.060 in1.52 mm |
| 69790400178 | N/A FSPCR-2S-SPCR-BSE=6" | N/A 2 | N/A 2.440 in61.98 mm | N/A 2.940 in74.68 mm | N/A 4.750 in120.65 mm | N/A 4.000 in101.60 mm | N/A 0.060 in1.52 mm |
| 69790400179 | N/A FSPCR-2S-SPCR-BSE=7" | N/A 2 | N/A 2.440 in61.98 mm | N/A 2.940 in74.68 mm | N/A 4.750 in120.65 mm | N/A 4.000 in101.60 mm | N/A 0.060 in1.52 mm |
| 69790400189 | N/A FSPCR-2.5S-SPCR-BSE=5" | N/A 2 1/2 | N/A 3.030 in76.96 mm | N/A 3.470 in88.14 mm | N/A 5.500 in139.70 mm | N/A 4.630 in117.60 mm | N/A 0.09 in2.29 mm |
| 69790400190 | N/A FSPCR-2.5S-SPCR-BSE=7" | N/A 2 1/2 | N/A 3.030 in76.96 mm | N/A 3.470 in88.14 mm | N/A 5.500 in139.70 mm | N/A 4.630 in117.60 mm | N/A 0.09 in2.29 mm |
| 69790400191 | N/A FSPCR-2.5S-SPCR-BSE=10" | N/A 2 1/2 | N/A 3.030 in76.96 mm | N/A 3.470 in88.14 mm | N/A 5.500 in139.70 mm | N/A 4.630 in117.60 mm | N/A 0.09 in2.29 mm |
| 69790400201 | N/A FSPCR-3S-SPCR-BSE=5" | N/A 3 | N/A 3.590 in91.19 mm | N/A 3.970 in100.84 mm | N/A 6.500 in165.10 mm | N/A 5.630 in143.00 mm | N/A 0.09 in2.29 mm |
| 69790400202 | N/A FSPCR-3S-SPCR-BSE=7" | N/A 3 | N/A 3.590 in91.19 mm | N/A 3.970 in100.84 mm | N/A 6.500 in165.10 mm | N/A 5.630 in143.00 mm | N/A 0.09 in2.29 mm |