Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Radial Clearance in. |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ASXB-7Z-10 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXMK-7Z-10 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXBK-7Z-10 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXM-7P-10 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A 13,697 lbs |
N/A
|
| ASXB-7P-10 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A 13,697 lbs |
N/A
|
| ASXMK-7P-10 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A 12,415 lbs |
N/A
|
| ASXBK-7P-10 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A 12,415 lbs |
N/A
|
| ASXM-7PF-10 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXB-7PF-10 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXMK-7PF-10 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXBK-7PF-10 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXM-7PZ-10 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXB-7PZ-10 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXMK-7PZ-10 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXBK-7PZ-10 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXM-8 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A 22,700 lbs |
N/A
|
| ASXB-8 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A 22,700 lbs |
N/A
|
| ASXMK-8 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A 22,700 lbs |
N/A
|
| ASXBK-8 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A 22,700 lbs |
N/A
|
| ASXM-8F | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXB-8F | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXMK-8F | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXBK-8F | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXM-8Z | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXB-8Z | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.438 in | N/A 1.337 in | N/A 1.468 in | N/A 5/8-18 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|