COMPANY HEADER
Print Back
    Standard Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 4130 steel - heat treated - cadmium plated.
  • -1 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • -2 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - aluminum bronze - cadmium plated.
  • -10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • P-10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXMK-4.
  • As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
  • All threads are rolled after heat treatment, and conform to UNJF-3A per AS8879.
ASM-T & ASB-T Image
Unit of Measure
« 16 17 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Radial Clearance in.

Ultimate Radial Static Load Capacity

CAD

ASXM-12F-10 N/A Right Hand N/A .7500 in N/A .875 in N/A .640 in N/A 2.875 in N/A 1.775 in N/A 1.687 in N/A 7/8-14 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXB-12F-10 N/A Left Hand N/A .7500 in N/A .875 in N/A .640 in N/A 2.875 in N/A 1.775 in N/A 1.687 in N/A 7/8-14 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXMK-12F-10 N/A Right Hand N/A .7500 in N/A .875 in N/A .640 in N/A 2.875 in N/A 1.775 in N/A 1.687 in N/A 7/8-14 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXBK-12F-10 N/A Left Hand N/A .7500 in N/A .875 in N/A .640 in N/A 2.875 in N/A 1.775 in N/A 1.687 in N/A 7/8-14 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXM-12Z-10 N/A Right Hand N/A .7500 in N/A .875 in N/A .640 in N/A 2.875 in N/A 1.775 in N/A 1.687 in N/A 7/8-14 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXB-12Z-10 N/A Left Hand N/A .7500 in N/A .875 in N/A .640 in N/A 2.875 in N/A 1.775 in N/A 1.687 in N/A 7/8-14 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXMK-12Z-10 N/A Right Hand N/A .7500 in N/A .875 in N/A .640 in N/A 2.875 in N/A 1.775 in N/A 1.687 in N/A 7/8-14 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXBK-12Z-10 N/A Left Hand N/A .7500 in N/A .875 in N/A .640 in N/A 2.875 in N/A 1.775 in N/A 1.687 in N/A 7/8-14 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXM-12P-10 N/A Right Hand N/A .7500 in N/A .875 in N/A .640 in N/A 2.875 in N/A 1.775 in N/A 1.687 in N/A 7/8-14 N/A .002 Max. N/A 33,457 lbs N/A CAD Icon (for items table)
ASXB-12P-10 N/A Left Hand N/A .7500 in N/A .875 in N/A .640 in N/A 2.875 in N/A 1.775 in N/A 1.687 in N/A 7/8-14 N/A .002 Max. N/A 33,457 lbs N/A CAD Icon (for items table)
ASXMK-12P-10 N/A Right Hand N/A .7500 in N/A .875 in N/A .640 in N/A 2.875 in N/A 1.775 in N/A 1.687 in N/A 7/8-14 N/A .002 Max. N/A 30,327 lbs N/A CAD Icon (for items table)
ASXBK-12P-10 N/A Left Hand N/A .7500 in N/A .875 in N/A .640 in N/A 2.875 in N/A 1.775 in N/A 1.687 in N/A 7/8-14 N/A .002 Max. N/A 30,327 lbs N/A CAD Icon (for items table)
ASXM-12PF-10 N/A Right Hand N/A .7500 in N/A .875 in N/A .640 in N/A 2.875 in N/A 1.775 in N/A 1.687 in N/A 7/8-14 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXB-12PF-10 N/A Left Hand N/A .7500 in N/A .875 in N/A .640 in N/A 2.875 in N/A 1.775 in N/A 1.687 in N/A 7/8-14 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXMK-12PF-10 N/A Right Hand N/A .7500 in N/A .875 in N/A .640 in N/A 2.875 in N/A 1.775 in N/A 1.687 in N/A 7/8-14 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXBK-12PF-10 N/A Left Hand N/A .7500 in N/A .875 in N/A .640 in N/A 2.875 in N/A 1.775 in N/A 1.687 in N/A 7/8-14 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXM-12PZ-10 N/A Right Hand N/A .7500 in N/A .875 in N/A .640 in N/A 2.875 in N/A 1.775 in N/A 1.687 in N/A 7/8-14 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXB-12PZ-10 N/A Left Hand N/A .7500 in N/A .875 in N/A .640 in N/A 2.875 in N/A 1.775 in N/A 1.687 in N/A 7/8-14 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXMK-12PZ-10 N/A Right Hand N/A .7500 in N/A .875 in N/A .640 in N/A 2.875 in N/A 1.775 in N/A 1.687 in N/A 7/8-14 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
ASXBK-12PZ-10 N/A Left Hand N/A .7500 in N/A .875 in N/A .640 in N/A 2.875 in N/A 1.775 in N/A 1.687 in N/A 7/8-14 N/A .002 Max. N/A Consult Engineering Department N/A CAD Icon (for items table)
Unit of Measure
« 16 17