Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Length |
Thread Size |
Radial Clearance in. |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ASXM-7Z-1 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXB-7Z-1 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXMK-7Z-1 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXBK-7Z-1 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXM-7-2 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A 13,697 lbs |
N/A
|
| ASXB-7-2 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A 13,697 lbs |
N/A
|
| ASXMK-7-2 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A 13,697 lbs |
N/A
|
| ASXBK-7-2 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A 13,697 lbs |
N/A
|
| ASXM-7F-2 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXB-7F-2 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXMK-7F-2 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXBK-7F-2 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXM-7Z-2 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXB-7Z-2 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXMK-7Z-2 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXBK-7Z-2 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXM-7-10 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A 12,415 lbs |
N/A
|
| ASXB-7-10 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A 12,415 lbs |
N/A
|
| ASXMK-7-10 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A 12,415 lbs |
N/A
|
| ASXBK-7-10 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A 12,415 lbs |
N/A
|
| ASXM-7F-10 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXB-7F-10 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXMK-7F-10 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXBK-7F-10 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|
| ASXM-7Z-10 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.125 in | N/A 1.150 in | N/A 1.281 in | N/A 1/2-20 | N/A .002 Max. | N/A Consult Engineering Department |
N/A
|