Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| ASXG-7T | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A 13,697 lbs. |
N/A
|
| ASXWK-7T | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A 13,697 lbs. |
N/A
|
| ASXGK-7T | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A 13,697 lbs. |
N/A
|
| ASXW-7T-10 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A 13,697 lbs. |
N/A
|
| ASXG-7T-10 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A 13,697 lbs. |
N/A
|
| ASXWK-7T-10 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A 13,697 lbs. |
N/A
|
| ASXGK-7T-10 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A 13,697 lbs. |
N/A
|
| ASXW-8T | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A 22,700 lbs. |
N/A
|
| ASXG-8T | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A 22,700 lbs. |
N/A
|
| ASXWK-8T | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A 22,700 lbs. |
N/A
|
| ASXGK-8T | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A 22,700 lbs. |
N/A
|
| ASXW-8T-10 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A 22,700 lbs. |
N/A
|
| ASXG-8T-10 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A 22,700 lbs. |
N/A
|
| ASXWK-8T-10 | N/A Right Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A 22,700 lbs. |
N/A
|
| ASXGK-8T-10 | N/A Left Hand | N/A .5000 in | N/A .625 in | N/A .515 in | N/A 2.250 in | N/A 1.337 in | N/A 1.250 in | N/A 5/8-18 | N/A 22,700 lbs. |
N/A
|
| ASXW-10T | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A 25,254 lbs. |
N/A
|
| ASXG-10T | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A 25,254 lbs. |
N/A
|
| ASXWK-10T | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A 25,254 lbs. |
N/A
|
| ASXGK-10T | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A 25,254 lbs. |
N/A
|
| ASXW-10T-10 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A 25,254 lbs. |
N/A
|
| ASXG-10T-10 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A 25,254 lbs. |
N/A
|
| ASXWK-10T-10 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A 25,254 lbs. |
N/A
|
| ASXGK-10T-10 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A 25,254 lbs. |
N/A
|
| ASXW-12T | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A 33,457 lbs. |
N/A
|
| ASXG-12T | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A 33,457 lbs. |
N/A
|