COMPANY HEADER
Print Back

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

    Standard Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
  • Race - 17-4 PH stainless steel - heat treated.
  • -10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
  • Temperature range: -65°F to +325°F
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: ASXWK-4T.
  • As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
ASW-T & ASG-T Image
Unit of Measure
1 2 3 

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

ASXG-7T N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A 13,697 lbs. N/A CAD Icon (for items table)
ASXWK-7T N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A 13,697 lbs. N/A CAD Icon (for items table)
ASXGK-7T N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A 13,697 lbs. N/A CAD Icon (for items table)
ASXW-7T-10 N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A 13,697 lbs. N/A CAD Icon (for items table)
ASXG-7T-10 N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A 13,697 lbs. N/A CAD Icon (for items table)
ASXWK-7T-10 N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A 13,697 lbs. N/A CAD Icon (for items table)
ASXGK-7T-10 N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A 13,697 lbs. N/A CAD Icon (for items table)
ASXW-8T N/A Right Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A 22,700 lbs. N/A CAD Icon (for items table)
ASXG-8T N/A Left Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A 22,700 lbs. N/A CAD Icon (for items table)
ASXWK-8T N/A Right Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A 22,700 lbs. N/A CAD Icon (for items table)
ASXGK-8T N/A Left Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A 22,700 lbs. N/A CAD Icon (for items table)
ASXW-8T-10 N/A Right Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A 22,700 lbs. N/A CAD Icon (for items table)
ASXG-8T-10 N/A Left Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A 22,700 lbs. N/A CAD Icon (for items table)
ASXWK-8T-10 N/A Right Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A 22,700 lbs. N/A CAD Icon (for items table)
ASXGK-8T-10 N/A Left Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A 22,700 lbs. N/A CAD Icon (for items table)
ASXW-10T N/A Right Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A 25,254 lbs. N/A CAD Icon (for items table)
ASXG-10T N/A Left Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A 25,254 lbs. N/A CAD Icon (for items table)
ASXWK-10T N/A Right Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A 25,254 lbs. N/A CAD Icon (for items table)
ASXGK-10T N/A Left Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A 25,254 lbs. N/A CAD Icon (for items table)
ASXW-10T-10 N/A Right Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A 25,254 lbs. N/A CAD Icon (for items table)
ASXG-10T-10 N/A Left Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A 25,254 lbs. N/A CAD Icon (for items table)
ASXWK-10T-10 N/A Right Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A 25,254 lbs. N/A CAD Icon (for items table)
ASXGK-10T-10 N/A Left Hand N/A .6250 in N/A .750 in N/A .577 in N/A 2.500 in N/A 1.525 in N/A 1.375 in N/A 3/4-16 N/A 25,254 lbs. N/A CAD Icon (for items table)
ASXW-12T N/A Right Hand N/A .7500 in N/A .875 in N/A .640 in N/A 2.875 in N/A 1.775 in N/A 1.625 in N/A 7/8-14 N/A 33,457 lbs. N/A CAD Icon (for items table)
ASXG-12T N/A Left Hand N/A .7500 in N/A .875 in N/A .640 in N/A 2.875 in N/A 1.775 in N/A 1.625 in N/A 7/8-14 N/A 33,457 lbs. N/A CAD Icon (for items table)
Unit of Measure
1 2 3