Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| ASXWK-12T | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A 33,457 lbs. |
N/A
|
| ASXGK-12T | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A 33,457 lbs. |
N/A
|
| ASXW-12T-10 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A 33,457 lbs. |
N/A
|
| ASXG-12T-10 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A 33,457 lbs. |
N/A
|
| ASXWK-12T-10 | N/A Right Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A 33,457 lbs. |
N/A
|
| ASXGK-12T-10 | N/A Left Hand | N/A .7500 in | N/A .875 in | N/A .640 in | N/A 2.875 in | N/A 1.775 in | N/A 1.625 in | N/A 7/8-14 | N/A 33,457 lbs. |
N/A
|