COMPANY HEADER
Print Back
    Standard Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 4130 steel - heat treated - cadmium plated.
  • -1 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • -2 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - aluminum bronze - cadmium plated.
  • -10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • P-10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXWK-3.
  • As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
ASW-T & ASG-T Image
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

ASXGK-8Z-2 N/A Left Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A Consult Engineering N/A CAD Icon (for items table)
ASXW-8-10 N/A Right Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A 22,700 lbs. N/A CAD Icon (for items table)
ASXG-8-10 N/A Left Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A 22,700 lbs. N/A CAD Icon (for items table)
ASXWK-8-10 N/A Right Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A 22,700 lbs. N/A CAD Icon (for items table)
ASXGK-8-10 N/A Left Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A 22,700 lbs. N/A CAD Icon (for items table)
ASXW-8F-10 N/A Right Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A Consult Engineering N/A CAD Icon (for items table)
ASXG-8F-10 N/A Left Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A Consult Engineering N/A CAD Icon (for items table)
ASXWK-8F-10 N/A Right Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A Consult Engineering N/A CAD Icon (for items table)
ASXGK-8F-10 N/A Left Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A Consult Engineering N/A CAD Icon (for items table)
ASXW-8Z-10 N/A Right Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A Consult Engineering N/A CAD Icon (for items table)
ASXG-8Z-10 N/A Left Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A Consult Engineering N/A CAD Icon (for items table)
ASXWK-8Z-10 N/A Right Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A Consult Engineering N/A CAD Icon (for items table)
ASXGK-8Z-10 N/A Left Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A Consult Engineering N/A CAD Icon (for items table)
ASXW-8P-10 N/A Right Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A 22,700 lbs. N/A CAD Icon (for items table)
ASXG-8P-10 N/A Left Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A 22,700 lbs. N/A CAD Icon (for items table)
ASXWK-8P-10 N/A Right Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A 22,700 lbs. N/A CAD Icon (for items table)
ASXGK-8P-10 N/A Left Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A 22,700 lbs. N/A CAD Icon (for items table)
ASXW-8PF-10 N/A Right Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A Consult Engineering N/A CAD Icon (for items table)
ASXG-8PF-10 N/A Left Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A Consult Engineering N/A CAD Icon (for items table)
ASXWK-8PF-10 N/A Right Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A Consult Engineering N/A CAD Icon (for items table)
ASXGK-8PF-10 N/A Left Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A Consult Engineering N/A CAD Icon (for items table)
ASXW-8PZ-10 N/A Right Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A Consult Engineering N/A CAD Icon (for items table)
ASXG-8PZ-10 N/A Left Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A Consult Engineering N/A CAD Icon (for items table)
ASXWK-8PZ-10 N/A Right Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A Consult Engineering N/A CAD Icon (for items table)
ASXGK-8PZ-10 N/A Left Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A Consult Engineering N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »