Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| ASXG-10-2 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A 25,254 lbs. |
N/A
|
| ASXWK-10-2 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A 25,254 lbs. |
N/A
|
| ASXGK-10-2 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A 25,254 lbs. |
N/A
|
| ASXW-10F-2 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXG-10F-2 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXWK-10F-2 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXGK-10F-2 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXW-10Z-2 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXG-10Z-2 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXWK-10Z-2 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXGK-10Z-2 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXW-10-10 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A 25,254 lbs. |
N/A
|
| ASXG-10-10 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A 25,254 lbs. |
N/A
|
| ASXWK-10-10 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A 25,254 lbs. |
N/A
|
| ASXGK-10-10 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A 25,254 lbs. |
N/A
|
| ASXW-10F-10 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXG-10F-10 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXWK-10F-10 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXGK-10F-10 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXW-10Z-10 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXG-10Z-10 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXWK-10Z-10 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXGK-10Z-10 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A Consult Engineering |
N/A
|
| ASXW-10P-10 | N/A Right Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A 25,254 lbs. |
N/A
|
| ASXG-10P-10 | N/A Left Hand | N/A .6250 in | N/A .750 in | N/A .577 in | N/A 2.500 in | N/A 1.525 in | N/A 1.375 in | N/A 3/4-16 | N/A 25,254 lbs. |
N/A
|