Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| ASXWK-4P-10 | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 7,356 lbs. |
N/A
|
| ASXGK-4P-10 | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A 7,356 lbs. |
N/A
|
| ASXW-4PF-10 | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering |
N/A
|
| ASXG-4PF-10 | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering |
N/A
|
| ASXWK-4PF-10 | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering |
N/A
|
| ASXGK-4PF-10 | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering |
N/A
|
| ASXW-4PZ-10 | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering |
N/A
|
| ASXG-4PZ-10 | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering |
N/A
|
| ASXWK-4PZ-10 | N/A Right Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering |
N/A
|
| ASXGK-4PZ-10 | N/A Left Hand | N/A .2500 in | N/A .375 in | N/A .337 in | N/A 1.469 in | N/A .806 in | N/A .750 in | N/A 5/16-24 | N/A Consult Engineering |
N/A
|
| ASXW-5 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 8,895 lbs. |
N/A
|
| ASXG-5 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 8,895 lbs. |
N/A
|
| ASXWK-5 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 8,895 lbs. |
N/A
|
| ASXGK-5 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 8,895 lbs. |
N/A
|
| ASXW-5F | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A Consult Engineering |
N/A
|
| ASXG-5F | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A Consult Engineering |
N/A
|
| ASXWK-5F | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A Consult Engineering |
N/A
|
| ASXGK-5F | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A Consult Engineering |
N/A
|
| ASXW-5Z | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A Consult Engineering |
N/A
|
| ASXG-5Z | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A Consult Engineering |
N/A
|
| ASXWK-5Z | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A Consult Engineering |
N/A
|
| ASXGK-5Z | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A Consult Engineering |
N/A
|
| ASXW-5-1 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 8,895 lbs. |
N/A
|
| ASXG-5-1 | N/A Left Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 8,895 lbs. |
N/A
|
| ASXWK-5-1 | N/A Right Hand | N/A .3125 in | N/A .437 in | N/A .327 in | N/A 1.625 in | N/A .900 in | N/A .875 in | N/A 3/8-24 | N/A 8,895 lbs. |
N/A
|