Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| ASXW-7Z-1 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A Consult Engineering |
N/A
|
| ASXG-7Z-1 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A Consult Engineering |
N/A
|
| ASXWK-7Z-1 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A Consult Engineering |
N/A
|
| ASXGK-7Z-1 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A Consult Engineering |
N/A
|
| ASXW-7-2 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A 13,697 lbs. |
N/A
|
| ASXG-7-2 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A 13,697 lbs. |
N/A
|
| ASXWK-7-2 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A 13,697 lbs. |
N/A
|
| ASXGK-7-2 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A 13,697 lbs. |
N/A
|
| ASXW-7F-2 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A Consult Engineering |
N/A
|
| ASXG-7F-2 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A Consult Engineering |
N/A
|
| ASXWK-7F-2 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A Consult Engineering |
N/A
|
| ASXGK-7F-2 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A Consult Engineering |
N/A
|
| ASXW-7Z-2 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A Consult Engineering |
N/A
|
| ASXG-7Z-2 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A Consult Engineering |
N/A
|
| ASXWK-7Z-2 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A Consult Engineering |
N/A
|
| ASXGK-7Z-2 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A Consult Engineering |
N/A
|
| ASXW-7-10 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A 13,697 lbs. |
N/A
|
| ASXG-7-10 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A 13,697 lbs. |
N/A
|
| ASXWK-7-10 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A 13,697 lbs. |
N/A
|
| ASXGK-7-10 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A 13,697 lbs. |
N/A
|
| ASXW-7F-10 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A Consult Engineering |
N/A
|
| ASXG-7F-10 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A Consult Engineering |
N/A
|
| ASXWK-7F-10 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A Consult Engineering |
N/A
|
| ASXGK-7F-10 | N/A Left Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A Consult Engineering |
N/A
|
| ASXW-7Z-10 | N/A Right Hand | N/A .4375 in | N/A .562 in | N/A .452 in | N/A 2.000 in | N/A 1.150 in | N/A 1.125 in | N/A 1/2-20 | N/A Consult Engineering |
N/A
|