Part Number |
B |
Do |
Di |
⌀ Installation max. |
⌀ Installation min. |
ep |
CAD |
|---|---|---|---|---|---|---|---|
| 061012BP25 | N/A 12 mm | N/A 10 mm | N/A 6 mm | N/A 6.012 mm | N/A 6 mm | N/A 2 mm |
N/A
|
| 061016BP25 | N/A 16 mm | N/A 10 mm | N/A 6 mm | N/A 6.012 mm | N/A 6 mm | N/A 2 mm |
N/A
|
| 061206BP25 | N/A 6 mm | N/A 12 mm | N/A 6 mm | N/A 6.012 mm | N/A 6 mm | N/A 3 mm |
N/A
|
| 061210BP25 | N/A 10 mm | N/A 12 mm | N/A 6 mm | N/A 6.012 mm | N/A 6 mm | N/A 3 mm |
N/A
|
| 061212BP25 | N/A 12 mm | N/A 12 mm | N/A 6 mm | N/A 6.012 mm | N/A 6 mm | N/A 3 mm |
N/A
|
| 061216BP25 | N/A 16 mm | N/A 12 mm | N/A 6 mm | N/A 6.012 mm | N/A 6 mm | N/A 3 mm |
N/A
|
| 071005BP25 | N/A 5 mm | N/A 10 mm | N/A 7 mm | N/A 7.015 mm | N/A 7 mm | N/A 1.5 mm |
N/A
|
| 071008BP25 | N/A 8 mm | N/A 10 mm | N/A 7 mm | N/A 7.015 mm | N/A 7 mm | N/A 1.5 mm |
N/A
|
| 071010BP25 | N/A 10 mm | N/A 10 mm | N/A 7 mm | N/A 7.015 mm | N/A 7 mm | N/A 1.5 mm |
N/A
|
| 081108BP25 | N/A 8 mm | N/A 11 mm | N/A 8 mm | N/A 8.015 mm | N/A 8 mm | N/A 1.5 mm |
N/A
|
| 081112BP25 | N/A 12 mm | N/A 11 mm | N/A 8 mm | N/A 8.015 mm | N/A 8 mm | N/A 1.5 mm |
N/A
|
| 081116BP25 | N/A 16 mm | N/A 11 mm | N/A 8 mm | N/A 8.015 mm | N/A 8 mm | N/A 1.5 mm |
N/A
|
| 081120BP25 | N/A 20 mm | N/A 11 mm | N/A 8 mm | N/A 8.015 mm | N/A 8 mm | N/A 1.5 mm |
N/A
|
| 081208BP25 | N/A 8 mm | N/A 12 mm | N/A 8 mm | N/A 8.015 mm | N/A 8 mm | N/A 2 mm |
N/A
|
| 081212BP25 | N/A 12 mm | N/A 12 mm | N/A 8 mm | N/A 8.015 mm | N/A 8 mm | N/A 2 mm |
N/A
|
| 081216BP25 | N/A 16 mm | N/A 12 mm | N/A 8 mm | N/A 8.015 mm | N/A 8 mm | N/A 2 mm |
N/A
|
| 081220BP25 | N/A 20 mm | N/A 12 mm | N/A 8 mm | N/A 8.015 mm | N/A 8 mm | N/A 2 mm |
N/A
|
| 081408BP25 | N/A 8 mm | N/A 14 mm | N/A 8 mm | N/A 8.015 mm | N/A 8 mm | N/A 3 mm |
N/A
|
| 081412BP25 | N/A 12 mm | N/A 14 mm | N/A 8 mm | N/A 8.015 mm | N/A 8 mm | N/A 3 mm |
N/A
|
| 081416BP25 | N/A 16 mm | N/A 14 mm | N/A 8 mm | N/A 8.015 mm | N/A 8 mm | N/A 3 mm |
N/A
|
| 081420BP25 | N/A 20 mm | N/A 14 mm | N/A 8 mm | N/A 8.015 mm | N/A 8 mm | N/A 3 mm |
N/A
|
| 091206BP25 | N/A 6 mm | N/A 12 mm | N/A 9 mm | N/A 9.015 mm | N/A 9 mm | N/A 1.5 mm |
N/A
|
| 091210BP25 | N/A 10 mm | N/A 12 mm | N/A 9 mm | N/A 9.015 mm | N/A 9 mm | N/A 1.5 mm |
N/A
|
| 091214BP25 | N/A 14 mm | N/A 12 mm | N/A 9 mm | N/A 9.015 mm | N/A 9 mm | N/A 1.5 mm |
N/A
|
| 101310BP25 | N/A 10 mm | N/A 13 mm | N/A 10 mm | N/A 10.015 mm | N/A 10 mm | N/A 1.5 mm |
N/A
|