Part Number |
B |
Do |
Di |
⌀ Installation max. |
⌀ Installation min. |
ep |
CAD |
|---|---|---|---|---|---|---|---|
| 162032BP25 | N/A 32 mm | N/A 20 mm | N/A 16 mm | N/A 16.018 mm | N/A 16 mm | N/A 2 mm |
N/A
|
| 162216BP25 | N/A 16 mm | N/A 22 mm | N/A 16 mm | N/A 16.018 mm | N/A 16 mm | N/A 3 mm |
N/A
|
| 162220BP25 | N/A 20 mm | N/A 22 mm | N/A 16 mm | N/A 16.018 mm | N/A 16 mm | N/A 3 mm |
N/A
|
| 162225BP25 | N/A 25 mm | N/A 22 mm | N/A 16 mm | N/A 16.018 mm | N/A 16 mm | N/A 3 mm |
N/A
|
| 162232BP25 | N/A 32 mm | N/A 22 mm | N/A 16 mm | N/A 16.018 mm | N/A 16 mm | N/A 3 mm |
N/A
|
| 182218BP25 | N/A 18 mm | N/A 22 mm | N/A 18 mm | N/A 18.018 mm | N/A 18 mm | N/A 2 mm |
N/A
|
| 182222BP25 | N/A 22 mm | N/A 22 mm | N/A 18 mm | N/A 18.018 mm | N/A 18 mm | N/A 2 mm |
N/A
|
| 182228BP25 | N/A 28 mm | N/A 22 mm | N/A 18 mm | N/A 18.018 mm | N/A 18 mm | N/A 2 mm |
N/A
|
| 182236BP25 | N/A 36 mm | N/A 22 mm | N/A 18 mm | N/A 18.018 mm | N/A 18 mm | N/A 2 mm |
N/A
|
| 182418BP25 | N/A 18 mm | N/A 24 mm | N/A 18 mm | N/A 18.018 mm | N/A 18 mm | N/A 3 mm |
N/A
|
| 182422BP25 | N/A 22 mm | N/A 24 mm | N/A 18 mm | N/A 18.018 mm | N/A 18 mm | N/A 3 mm |
N/A
|
| 182428BP25 | N/A 28 mm | N/A 24 mm | N/A 18 mm | N/A 18.018 mm | N/A 18 mm | N/A 3 mm |
N/A
|
| 182436BP25 | N/A 36 mm | N/A 24 mm | N/A 18 mm | N/A 18.018 mm | N/A 18 mm | N/A 3 mm |
N/A
|
| 182518BP25 | N/A 18 mm | N/A 25 mm | N/A 18 mm | N/A 18.018 mm | N/A 18 mm | N/A 3.5 mm |
N/A
|
| 182522BP25 | N/A 22 mm | N/A 25 mm | N/A 18 mm | N/A 18.018 mm | N/A 18 mm | N/A 3.5 mm |
N/A
|
| 182528BP25 | N/A 28 mm | N/A 25 mm | N/A 18 mm | N/A 18.018 mm | N/A 18 mm | N/A 3.5 mm |
N/A
|
| 182536BP25 | N/A 36 mm | N/A 25 mm | N/A 18 mm | N/A 18.018 mm | N/A 18 mm | N/A 3.5 mm |
N/A
|
| 202416BP25 | N/A 16 mm | N/A 24 mm | N/A 20 mm | N/A 20.021 mm | N/A 20 mm | N/A 2 mm |
N/A
|
| 202420BP25 | N/A 20 mm | N/A 24 mm | N/A 20 mm | N/A 20.021 mm | N/A 20 mm | N/A 2 mm |
N/A
|
| 202425BP25 | N/A 25 mm | N/A 24 mm | N/A 20 mm | N/A 20.021 mm | N/A 20 mm | N/A 2 mm |
N/A
|
| 202432BP25 | N/A 32 mm | N/A 24 mm | N/A 20 mm | N/A 20.021 mm | N/A 20 mm | N/A 2 mm |
N/A
|
| 202516BP25 | N/A 16 mm | N/A 25 mm | N/A 20 mm | N/A 20.021 mm | N/A 20 mm | N/A 2.5 mm |
N/A
|
| 202520BP25 | N/A 20 mm | N/A 25 mm | N/A 20 mm | N/A 20.021 mm | N/A 20 mm | N/A 2.5 mm |
N/A
|
| 202525BP25 | N/A 25 mm | N/A 25 mm | N/A 20 mm | N/A 20.021 mm | N/A 20 mm | N/A 2.5 mm |
N/A
|
| 202532BP25 | N/A 32 mm | N/A 25 mm | N/A 20 mm | N/A 20.021 mm | N/A 20 mm | N/A 2.5 mm |
N/A
|