Print Back
GGB-Sintered-bronze-bushes
GGB-Sintered-bronze-bushes-dimensions
Unit of Measure
« 6 7 8 9 

Part Number

B

Do

Di

⌀ Installation max.

⌀ Installation min.

ep

CAD

202616BP25 N/A 16 mm N/A 26 mm N/A 20 mm N/A 20.021 mm N/A 20 mm N/A 3 mm N/A CAD
202620BP25 N/A 20 mm N/A 26 mm N/A 20 mm N/A 20.021 mm N/A 20 mm N/A 3 mm N/A CAD
202625BP25 N/A 25 mm N/A 26 mm N/A 20 mm N/A 20.021 mm N/A 20 mm N/A 3 mm N/A CAD
202632BP25 N/A 32 mm N/A 26 mm N/A 20 mm N/A 20.021 mm N/A 20 mm N/A 3 mm N/A CAD
202816BP25 N/A 16 mm N/A 28 mm N/A 20 mm N/A 20.021 mm N/A 20 mm N/A 4 mm N/A CAD
202820BP25 N/A 20 mm N/A 28 mm N/A 20 mm N/A 20.021 mm N/A 20 mm N/A 4 mm N/A CAD
202832BP25 N/A 32 mm N/A 28 mm N/A 20 mm N/A 20.021 mm N/A 20 mm N/A 4 mm N/A CAD
222718BP25 N/A 18 mm N/A 27 mm N/A 22 mm N/A 22.021 mm N/A 22 mm N/A 2.5 mm N/A CAD
222728BP25 N/A 28 mm N/A 27 mm N/A 22 mm N/A 22.021 mm N/A 22 mm N/A 2.5 mm N/A CAD
222736BP25 N/A 36 mm N/A 27 mm N/A 22 mm N/A 22.021 mm N/A 22 mm N/A 2.5 mm N/A CAD
222818BP25 N/A 18 mm N/A 28 mm N/A 22 mm N/A 22.021 mm N/A 22 mm N/A 3 mm N/A CAD
222822BP25 N/A 22 mm N/A 28 mm N/A 22 mm N/A 22.021 mm N/A 22 mm N/A 3 mm N/A CAD
222828BP25 N/A 28 mm N/A 28 mm N/A 22 mm N/A 22.021 mm N/A 22 mm N/A 3 mm N/A CAD
222836BP25 N/A 36 mm N/A 28 mm N/A 22 mm N/A 22.021 mm N/A 22 mm N/A 3 mm N/A CAD
222918BP25 N/A 18 mm N/A 29 mm N/A 22 mm N/A 22.021 mm N/A 22 mm N/A 3.5 mm N/A CAD
222936BP25 N/A 36 mm N/A 29 mm N/A 22 mm N/A 22.021 mm N/A 22 mm N/A 3.5 mm N/A CAD
253020BP25 N/A 20 mm N/A 30 mm N/A 25 mm N/A 25.021 mm N/A 25 mm N/A 2.5 mm N/A CAD
253025BP25 N/A 25 mm N/A 30 mm N/A 25 mm N/A 25.021 mm N/A 25 mm N/A 2.5 mm N/A CAD
253032BP25 N/A 32 mm N/A 30 mm N/A 25 mm N/A 25.021 mm N/A 25 mm N/A 2.5 mm N/A CAD
253040BP25 N/A 40 mm N/A 30 mm N/A 25 mm N/A 25.021 mm N/A 25 mm N/A 2.5 mm N/A CAD
253220BP25 N/A 20 mm N/A 32 mm N/A 25 mm N/A 25.021 mm N/A 25 mm N/A 3.5 mm N/A CAD
253225BP25 N/A 25 mm N/A 32 mm N/A 25 mm N/A 25.021 mm N/A 25 mm N/A 3.5 mm N/A CAD
253232BP25 N/A 32 mm N/A 32 mm N/A 25 mm N/A 25.021 mm N/A 25 mm N/A 3.5 mm N/A CAD
253240BP25 N/A 40 mm N/A 32 mm N/A 25 mm N/A 25.021 mm N/A 25 mm N/A 3.5 mm N/A CAD
283222BP25 N/A 22 mm N/A 32 mm N/A 28 mm N/A 28.021 mm N/A 28 mm N/A 2 mm N/A CAD
Unit of Measure
« 6 7 8 9