COMPANY HEADER
Print Back
GGB-Sintered-bronze-bushes
GGB-Sintered-bronze-bushes-dimensions
Unit of Measure
« 6 7 8 9 

Part Number

B

Do

Di

⌀ Installation max.

⌀ Installation min.

ep

CAD

354540BP25 N/A 40 mm N/A 45 mm N/A 35 mm N/A 35.025 mm N/A 35 mm N/A 5 mm N/A CAD Icon (for items table)
354550BP25 N/A 50 mm N/A 45 mm N/A 35 mm N/A 35.025 mm N/A 35 mm N/A 5 mm N/A CAD Icon (for items table)
364245BP25 N/A 45 mm N/A 42 mm N/A 36 mm N/A 36.025 mm N/A 36 mm N/A 3 mm N/A CAD Icon (for items table)
364545BP25 N/A 45 mm N/A 45 mm N/A 36 mm N/A 36.025 mm N/A 36 mm N/A 4.5 mm N/A CAD Icon (for items table)
384425BP25 N/A 25 mm N/A 44 mm N/A 38 mm N/A 38.025 mm N/A 38 mm N/A 3 mm N/A CAD Icon (for items table)
384445BP25 N/A 45 mm N/A 44 mm N/A 38 mm N/A 38.025 mm N/A 38 mm N/A 3 mm N/A CAD Icon (for items table)
404625BP25 N/A 25 mm N/A 46 mm N/A 40 mm N/A 40.025 mm N/A 40 mm N/A 3 mm N/A CAD Icon (for items table)
404632BP25 N/A 32 mm N/A 46 mm N/A 40 mm N/A 40.025 mm N/A 40 mm N/A 3 mm N/A CAD Icon (for items table)
404640BP25 N/A 40 mm N/A 46 mm N/A 40 mm N/A 40.025 mm N/A 40 mm N/A 3 mm N/A CAD Icon (for items table)
404650BP25 N/A 50 mm N/A 46 mm N/A 40 mm N/A 40.025 mm N/A 40 mm N/A 3 mm N/A CAD Icon (for items table)
405025BP25 N/A 25 mm N/A 50 mm N/A 40 mm N/A 40.025 mm N/A 40 mm N/A 5 mm N/A CAD Icon (for items table)
405032BP25 N/A 32 mm N/A 50 mm N/A 40 mm N/A 40.025 mm N/A 40 mm N/A 5 mm N/A CAD Icon (for items table)
405040BP25 N/A 40 mm N/A 50 mm N/A 40 mm N/A 40.025 mm N/A 40 mm N/A 5 mm N/A CAD Icon (for items table)
405050BP25 N/A 50 mm N/A 50 mm N/A 40 mm N/A 40.025 mm N/A 40 mm N/A 5 mm N/A CAD Icon (for items table)
455128BP25 N/A 28 mm N/A 51 mm N/A 45 mm N/A 45.025 mm N/A 45 mm N/A 3 mm N/A CAD Icon (for items table)
455535BP25 N/A 35 mm N/A 55 mm N/A 45 mm N/A 45.025 mm N/A 45 mm N/A 5 mm N/A CAD Icon (for items table)
455545BP25 N/A 45 mm N/A 55 mm N/A 45 mm N/A 45.025 mm N/A 45 mm N/A 5 mm N/A CAD Icon (for items table)
455628BP25 N/A 28 mm N/A 56 mm N/A 45 mm N/A 45.025 mm N/A 45 mm N/A 5.5 mm N/A CAD Icon (for items table)
455636BP25 N/A 36 mm N/A 56 mm N/A 45 mm N/A 45.025 mm N/A 45 mm N/A 5.5 mm N/A CAD Icon (for items table)
455656BP25 N/A 56 mm N/A 56 mm N/A 45 mm N/A 45.025 mm N/A 45 mm N/A 5.5 mm N/A CAD Icon (for items table)
505640BP25 N/A 40 mm N/A 56 mm N/A 50 mm N/A 50.025 mm N/A 50 mm N/A 3 mm N/A CAD Icon (for items table)
506032BP25 N/A 32 mm N/A 60 mm N/A 50 mm N/A 50.025 mm N/A 50 mm N/A 5 mm N/A CAD Icon (for items table)
506040BP25 N/A 40 mm N/A 60 mm N/A 50 mm N/A 50.025 mm N/A 50 mm N/A 5 mm N/A CAD Icon (for items table)
506050BP25 N/A 50 mm N/A 60 mm N/A 50 mm N/A 50.025 mm N/A 50 mm N/A 5 mm N/A CAD Icon (for items table)
506063BP25 N/A 63 mm N/A 60 mm N/A 50 mm N/A 50.025 mm N/A 50 mm N/A 5 mm N/A CAD Icon (for items table)
Unit of Measure
« 6 7 8 9