Part Number |
B |
Do |
Di |
⌀ Installation max. |
⌀ Installation min. |
ep |
CAD |
|---|---|---|---|---|---|---|---|
| 020502BP25 | N/A 2 mm | N/A 5 mm | N/A 2 mm | N/A 2.01 mm | N/A 2 mm | N/A 1.5 mm |
N/A
|
| 020503BP25 | N/A 3 mm | N/A 5 mm | N/A 2 mm | N/A 2.01 mm | N/A 2 mm | N/A 1.5 mm |
N/A
|
| 030604BP25 | N/A 4 mm | N/A 6 mm | N/A 3 mm | N/A 3.012 mm | N/A 3 mm | N/A 1.5 mm |
N/A
|
| 030606BP25 | N/A 6 mm | N/A 6 mm | N/A 3 mm | N/A 3.012 mm | N/A 3 mm | N/A 1.5 mm |
N/A
|
| 030610BP25 | N/A 10 mm | N/A 6 mm | N/A 3 mm | N/A 3.012 mm | N/A 3 mm | N/A 1.5 mm |
N/A
|
| 040704BP25 | N/A 4 mm | N/A 7 mm | N/A 4 mm | N/A 4.012 mm | N/A 4 mm | N/A 1.5 mm |
N/A
|
| 040708BP25 | N/A 8 mm | N/A 7 mm | N/A 4 mm | N/A 4.012 mm | N/A 4 mm | N/A 1.5 mm |
N/A
|
| 040712BP25 | N/A 12 mm | N/A 7 mm | N/A 4 mm | N/A 4.012 mm | N/A 4 mm | N/A 1.5 mm |
N/A
|
| 040804BP25 | N/A 4 mm | N/A 8 mm | N/A 4 mm | N/A 4.012 mm | N/A 4 mm | N/A 2 mm |
N/A
|
| 040808BP25 | N/A 8 mm | N/A 8 mm | N/A 4 mm | N/A 4.012 mm | N/A 4 mm | N/A 2 mm |
N/A
|
| 040812BP25 | N/A 12 mm | N/A 8 mm | N/A 4 mm | N/A 4.012 mm | N/A 4 mm | N/A 2 mm |
N/A
|
| 050805BP25 | N/A 5 mm | N/A 8 mm | N/A 5 mm | N/A 5.012 mm | N/A 5 mm | N/A 1.5 mm |
N/A
|
| 050808BP25 | N/A 8 mm | N/A 8 mm | N/A 5 mm | N/A 5.012 mm | N/A 5 mm | N/A 1.5 mm |
N/A
|
| 050810BP25 | N/A 10 mm | N/A 8 mm | N/A 5 mm | N/A 5.012 mm | N/A 5 mm | N/A 1.5 mm |
N/A
|
| 050812BP25 | N/A 12 mm | N/A 8 mm | N/A 5 mm | N/A 5.012 mm | N/A 5 mm | N/A 1.5 mm |
N/A
|
| 050816BP25 | N/A 16 mm | N/A 8 mm | N/A 5 mm | N/A 5.012 mm | N/A 5 mm | N/A 1.5 mm |
N/A
|
| 050904BP25 | N/A 4 mm | N/A 9 mm | N/A 5 mm | N/A 5.012 mm | N/A 5 mm | N/A 2 mm |
N/A
|
| 050905BP25 | N/A 5 mm | N/A 9 mm | N/A 5 mm | N/A 5.012 mm | N/A 5 mm | N/A 2 mm |
N/A
|
| 050908BP25 | N/A 8 mm | N/A 9 mm | N/A 5 mm | N/A 5.012 mm | N/A 5 mm | N/A 2 mm |
N/A
|
| 060906BP25 | N/A 6 mm | N/A 9 mm | N/A 6 mm | N/A 6.012 mm | N/A 6 mm | N/A 1.5 mm |
N/A
|
| 060910BP25 | N/A 10 mm | N/A 9 mm | N/A 6 mm | N/A 6.012 mm | N/A 6 mm | N/A 1.5 mm |
N/A
|
| 060912BP25 | N/A 12 mm | N/A 9 mm | N/A 6 mm | N/A 6.012 mm | N/A 6 mm | N/A 1.5 mm |
N/A
|
| 060916BP25 | N/A 16 mm | N/A 9 mm | N/A 6 mm | N/A 6.012 mm | N/A 6 mm | N/A 1.5 mm |
N/A
|
| 061006BP25 | N/A 6 mm | N/A 10 mm | N/A 6 mm | N/A 6.012 mm | N/A 6 mm | N/A 2 mm |
N/A
|
| 061010BP25 | N/A 10 mm | N/A 10 mm | N/A 6 mm | N/A 6.012 mm | N/A 6 mm | N/A 2 mm |
N/A
|